q w Electric Rotary Table Series LER LER10, 30, 50 Step Motor (Servo/24 VDC) . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com The actuator and controller are sold as a package. Confirm that the combination of the controller and the actuator is correct. q Check the actuator label for model number. This matches the controller. w Check Parallel I/O configuration matches (NPN or PNP). Compatible Controllers Type Step data input type CC-Link direct input type Series LECP6 LECPMJ Features Value (Step data) input Standard controller CC-Link direct input Compatible motor Step motor (Servo/24 VDC) Maximum number of step data 64 points Power supply voltage 24 VDC Reference page Page 386 info 12-E602 RoHS R q Table accuracy Nil Basic type H High precision type t Actuator cable type.1 .2 Nil Without cable S Standard cable R Robotic cable (Flexible cable) .1 The standard cable should be used on fixed parts. For using on moving parts, select the robotic cable. .2 Actuator cable is equipped with a lock and sensor. r Motor cable entry Nil Basic type (entry on the right side) L Entry on the left side o Controller mounting Nil Screw mounting D DIN rail mounting. . DIN rail is not included. Order it separately. i I/O cable length [m].1, Communication plug Nil Without cable (Without communication plug connector).2 1 1.5 3 3 5 5 S Straight type communication plug connector.2 T T-branch type communication plug connector.2 .1 When “Without controller” is selected for controller types, I/O cable cannot be selected. Refer to the catalog CAT. ES100-94 if I/O cable for LECP6 is required. .2 For the LECPMJ, only “Nil”, “S” and “T” are selectable since I/O cable is not included. u Controller type.1 Nil Without controller 6N LECP6 (Step data input type) NPN 6P PNP MJ LECPMJ.2 (CC-Link direct input type) . .1 For details about controllers and compatible motors, refer to the compatible controllers below. The LECP1 and LECPA cannot be selected. .2 Not applicable to CE. y Actuator cable length [m] Nil Without cable 8 8. 1 1.5 A 10. 3 3 B 15. 5 5 C 20. . Produced upon receipt of order (Robotic cable only) Refer to the catalog CAT. ES100-94. e Max. rotating torque [N・m] Symbol Type LER10 LER30 LER50 K High torque 0.32 1.2 10 J Basic 0.22 0.8 6.6 Rotation angle [°] 1 360 w Size 10 30 50 Caution [CE-compliant products] q EMC compliance was tested by combining the electric actuator LER series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w CC-Link direct input type (LECPMJ) is not CEcompliant. [UL-compliant products] When conformity to UL is required, the electric actuator and controller should be used with a UL1310 Class 2 power supply. q w e r t y u i o LER 10 K 1 S 1 6N 1 How to Order Continuous Rotation Specification 315-1 B