![]() |
yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz 293-307-e-ler-en@@@3 / 22 10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚· |
Electric Rotary Table 360‹,320‹ (310‹),180‹,90‹ The value indicated in brackets shows the value for the LER10. Rolling bearing The movement in the tablefs radial thrust direction is reduced. Possible to rotate the table with power OFF by manual override. Output is 30 times with special worm gear. Special worm gear with reduced backlash is used. Basic type/LER High precision type/LERH Rotation angle Space-saving Built-in step motor (Servo/24 VDC) Manual override screw (Both sides) Hollow shaft axis Easy Mounting of Workpieces ð‘ Tolerance between tablefs inside and outside diameter: H8/h8 ð‘ Dowel pin hole ð‘ Hollow shaft axis Accommodates wiring and piping of workpieces. Size 10 30 50 Hollow shaft axis o8 o17 o20 For alignment of rotation Dowel pin hole center and workpiece Positioning of rotating direction Electric gripper Series LEH (NEm) Model Basic LER10 LER30 LER50 High torque 0.32 1.2 10.0 0.22 0.8 6.6 Belt deceleration ratio can be selected. Maximum rotation torque can be selected. Basic and high precision types are available. High precision bearing High torque A 304 | |