![]() |
【DO!BOOK・ページリンク】 293-307-e-ler-en 4 / 22 10秒後にBOOKのページに移動します |
Series LER Dowel pin hole Dowel pin hole Mounting Variations Easy Mounting of the Main Body Through-hole mounting Body tapped mounting Reference diameter (boss) Reference diameter (hole) 90° specification 180° specification Adjuster bolt Repeatability at the end: ±0.01° Rotation transfer after gripping in combination with a gripper Vertical transfer: No change in speed due to load fluctuation Continuous operation of multiple processes with 360°continuous rotation With External Stopper/Rotation Angle: 90°/180° Specification Rotation angle: 360° Return to origin with proximity sensor Continuous Rotation Specification Application Examples Setting range ±2° Electric gripper Series LEH CCW direction (.) CW direction (+) Proximity dog Proximity sensor 305 A | |