【DO!BOOK・ページリンク】
409-428-e-lecs-en   18 / 51

BOOKをみる

10秒後にBOOKのページに移動します


Options Motor cable, Lock cable, Encoder cable (LECSョ common) Cable type Cable description M B E Motor cable Lock cable Encoder cable Motor type S AC servo motor S R Standard cable Robotic cable Cable length (L) [m] 2 5 A 2 5 10 LE CS M S 5 A 1 . LE-CSS-ョ is MR-J3BUSョM manufactured by Mitsubishi Electric. L K J 1 3 0.15 m 0.3 m 0.5 m 1 m 3 m Cable length SSCNET # optical cable LE CSS S AC servo motor Motor type S SSCNET 3 optical cable Cable description . LE-CSM-Sョョ is MR-PWS1CBLョM-Aョ-L manufactured by Mitsubishi Electric. LE-CSB-Sョョ is MR-BKS1CBLョM-Aョ-L manufactured by Mitsubishi Electric. LE-CSE-Sョョ is MR-J3ENCBLョM-Aョ-L manufactured by Mitsubishi Electric. LE-CSM-Rョョ is MR-PWS1CBLョM-Aョ-H manufactured by Mitsubishi Electric. LE-CSB-Rョョ is MR-BKS1CBLョM-Aョ-H manufactured by Mitsubishi Electric. LE-CSE-Rョョ is MR-J3ENCBLョM-Aョ-H manufactured by Mitsubishi Electric. I/O connector LE-CSNA A B S Driver type 032 12 Allowable regenerative power 30 W Allowable regenerative power 100 W Model Regeneration option type LE-CSNB LE-CSNS Regeneration option (LECSョ common) LEC MR RB LE CSN A LEC-MR-RB-032 LEC-MR-RB-12 LA 30 40 LB 119 169 LC 99 149 LD 1.6 2 Dimensions [mm] . Confirm regeneration option to be used in “Model Selection”. . MR-RBョ manufactured by Mitsubishi Electric. . LE-CSNA: 10126-3000PE (connector)/10326-52F0-008 (shell kit) manufactured by 3M or equivalent item. LE-CSNB: 10150-3000PE (connector)/10350-52F0-008 (shell kit) manufactured by 3M or equivalent item. LE-CSNS: 10120-3000PE (connector)/10320-52F0-008 (shell kit) manufactured by 3M or equivalent item. . Conductor size: AWG24 LECSAョ, LECSCョ LECSBョ LECSSョ LE-CSM-ョョ: Motor cable LE-CSB-ョョ: Lock cable LE-CSE-ョョ: Encoder cable (30) L (29.6) L (13) (11.8) (30) L 37.4 18.8 33.3 39 52.4 39 39 37.2 168 156 LA 144 LC LB 15 (13.7) o6 Mounting hole 6 (6) 5 LD 12 6 (12) (20) Direction of connector A B Counter axis side Axis side 435 AC Servo Motor Driver Series LECSョ LEY LEL LEJ LEF LEYG LES LESH LEPY LAT3 LEH LER LEPS LECA6 LECSュ LECPA LECP1 LEC-G LECP6