【DO!BOOK・ページリンク】
409-428-e-lecs-en   26 / 59

BOOKをみる

10秒後にBOOKのページに移動します


RoHS AC Servo Motor Driver !Applicable Fieldbus protocol: !Bidirectional communication speed: 3 times (High-speed optical communication, max. bidirectional communication speed: 150 Mbps) Compatible !SSCNET#/H and SSCNET#products are compatible. 擦ommunication speed: 50 Mbps !Improved noise resistance ! STO (Safe Torque Off) safety function available !Control encoder: Absolute 22-bit encoder (Resolution: 4194304 p/rev) Power supply voltage (V) 200 to 240 VAC Motor capacity (W) 100/200/400 50 Bidirectional communication speed (Mbps) Existing model LECSS-S LECSS-T SSCNET#compatible products SSCNET#/H compatible products SSCNET#/H compatible controllers SSCNET# compatible controllers Optical communication PLC 100 150 Series LECSS-S Series LECSS-T 3 times faster SSCNET#/H compatible products can be added to existing SSCNET# systems for system expansion. Reassembly of the system (new installation of master PLC) is not required. * Note that the communication speed is that of SSCNET # (50 Mbps). New New INFORMATION Series LECSS-T 13-E611 Series LEFS Series LEFB Ball screw drive Series LEFS Belt drive Series LEFB Clean room compatible Size Max. work load (kg) Stroke (mm) 25 5 Up to 2000 32 15 Up to 2500 40 25 Up to 3000 Size Max. work load (kg) Stroke (mm) 25 20 Up to 600 32 45 Up to 800 40 60 Up to 1000 Belt drive Series LEJB Ball screw drive Series LEJS Series LEJS Series LEJB Size Max. work load (kg) Stroke (mm) 40 20 Up to 2000 63 30 Up to 3000 Size Max. work load (kg) Stroke (mm) 40 55 Up to 1200 63 85 Up to 1500 Guide rod type Series LEYG Guide rod type/ In-line motor type Series LEYGョD Basic type Series LEY In-line motor type Series LEYョD Series LEY Series LEY Series LEYG Series LEYG Size Pushing force (N) Stroke (mm) 25 485 Up to 300 32 736 Size Pushing force (N) Stroke (mm) 25 485 Up to 300 32 588 Size Pushing force (N) Stroke (mm) 25 485 Up to 400 32 736 Up to 500 63 1910 Up to 800 Size Pushing force (N) Stroke (mm) 25 485 Up to 400 32 588 Up to 500 63 3343 Up to 800 Slider Type High Rigidity Slider Type Dust/Drip proof (IP65) specification Dust/Drip proof (IP65) specification Rod Type Compatible Actuators Clean room compatible Secondary battery compatible Secondary battery compatible Secondary battery compatible Secondary battery compatible