【DO!BOOK・ページリンク】
409-428-e-lecs-en   30 / 59

BOOKをみる

10秒後にBOOKのページに移動します


How to Order RoHS e Motor type * Symbol Type Output [W] Actuator size Compatible driver T6 AC servo motor (Absolute encoder) 100 25 LECSS2-T5 T7 200 32 LECSS2-T7 T8 400 40 LECSS2-T8 * For motor type T6, the compatible driver part number suffix is T5. o Driver type * Compatible driver Power supply voltage [V] Nil Without driver . S2 LECSS2-Tョ 200 to 240 * When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver LEFB 32 q w T7 e 300 t S2 o S u 2 r y i !0 S AC Servo Motor Compatible Driver Driver type type Series LECSS-T Applicable network SSCNET#/H Control encoder Absolute 22-bit encoder Communication function USB communication Power supply voltage (V) 200 to 240 VAC (50/60 Hz) Reference page Page 21 LEFB25, 32, 40 Series LEFB Electric Actuator/Slider Type Belt Drive Applicable Stroke Table * : Standard/キ: Produced upon receipt of order * Please consult with SMC for non-standard strokes as they are produced as special orders. 300 400 500 600 700 800 900 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2500 3000 LEFB25 キ キ キ キ キ キ キ . . LEFB32 キ キ キ キ キ キ キ . LEFB40 キ キ キ キ キ キ キ Stroke (mm) Model w Motor mounting position Nil Top mounting U Bottom mounting * The length of the encoder, motor and lock cables are the same. i Cable length [m] Nil Without cable 2 2 5 5 A 10 *1 The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) *2 Standard cable entry direction is “(A) Axis side”. (Refer to page 24 for details.) u Cable type *1, *2 Nil Without cable S Standard cable R Robotic cable (Flexible cable) * Refer to the applicable stroke table. t Stroke [mm] 300 300 to to 3000 3000 y Motor option Nil Without option B With lock r Lead [mm] S 54 q Size 25 32 40 There are changes in the How to Order. Refer to the WEB catalog or the Electric Actuators catalog (CAT.E102) for other details. !0 I/O cable length [m] * Nil Without cable H Without cable (Connector only) 1 1.5 * When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 24-1 if I/O cable is required. (Options are shown on page 24-1.) 4 LECSS-T LEYG LEY LEJS/LEJB LEFS/LEFB A