【DO!BOOK・ページリンク】
409-428-e-lecs-en   32 / 59

BOOKをみる

10秒後にBOOKのページに移動します


RoHS T Electric Actuator/High Rigidity Slider Type Belt Drive Series LEJB LEJB40, 63 How to Order LEJB 40 500 q w e r t y u i o Applicable Stroke Table *3 : Standard *3 Please consult with SMC for non-standard strokes as they are produced as special orders. T6 200 300 400 500 600 700 800 900 1000 1200 1500 2000 3000 LEJB40 . LEJB63 . Stroke (mm) Model i Driver type *6 Compatible driver Power supply voltage [V] Nil Without driver . S2 LECSS2-Tョ 200 to 240 *6 When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver w Motor type *1 Symbol Type Output [W] Actuator size Compatible driver T6 AC servo motor (Absolute encoder) 100 40 LECSS2-T5 T7 200 63 LECSS2-T7 *1 For motor type T6, the compatible driver part number suffix is T5. y Cable type *4, *6 Nil Without cable S Standard cable R Robotic cable (Flexible cable) *4 The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) q Size 40 63 e Lead [mm] Symbol LEJB40 LEJB63 T 27 42 u Cable length [m] *5, *6 Nil Without cable 2 2 5 5 A 10 *5 The length of the encoder, motor and lock cables are the same. t Motor option Nil Without option B With lock r Stroke [mm] *2 200 to 3000 *2 Refer to the applicable stroke table. Compatible Driver Driver type type Series LECSS-T Applicable network SSCNET#/H Control encoder Absolute 22-bit encoder Communication function USB communication Power supply voltage (V) 200 to 240 VAC (50/60 Hz) Reference page Page 21 There are changes in the How to Order. Refer to the WEB catalog or the Electric Actuators catalog (CAT.E102) for other details. o I/O cable length [m] *7 Nil Without cable H Without cable (Connector only) 1 1.5 *7 When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 24-1 if I/O cable is required. (Options are shown on page 24-1.) AC Servo Motor 6 LECSS-T LEYG LEY LEJS/LEJB LEFS/LEFB A