![]() |
【DO!BOOK・ページリンク】 409-428-e-lecs-en 33 / 59 10秒後にBOOKのページに移動します |
RoHS 7 Motor Consult with SMC for details. Secondary battery compatible Dust/Drip proof (IP65) specification How to Order LEY25, 32, 63 Electric Actuator/Rod Type AC Servo Motor * For motor type T6, the compatible driver part number suffix is T5. r Motor type * Symbol Type Output [W] Actuator size Compatible driver T6 AC servo motor (Absolute encoder) 100 25 LECSS2-T5 T7 200 32 LECSS2-T7 T8 400 63 LECSS2-T8 !0 Mounting *1 Symbol Type Motor mounting position Top/Parallel In-line Nil Ends tapped (Standard) *2 U Body bottom tapped L Foot . F Rod flange *2 *4 G Head flange *2 *5 . D Double clevis *3 . *1 Mounting bracket is shipped together, (but not assembled). *2 For horizontal cantilever mounting with the rod flange, head flange and ends tapped, use the actuator within the following stroke range. ・ LEY25: 200 or less ・ LEY32: 100 or less ・ LEY63: 400 or less *3 For mounting with the double clevis, use the actuator within the following stroke range. ・ LEY25: 200 or less ・ LEY32: 200 or less ・ LEY63: 300 or less *4 Rod flange is not available for the LEY25 with strokes 30 and motor option “With lock”. *5 Head flange is not available for the LEY32/63. t Lead [mm] Symbol LEY25 LEY32 *1 LEY63 A 12 16 (20) 20 B 6 8 (10) 10 C 3 4 (5) 5 L . . 2.86 *2 *1 The values shown in ( ) are the lead for top mounting, right/left side parallel types. (Equivalent lead which includes the pulley ratio [1.25:1]) *2 Only available for top mounting and right/left side parallel types. (Equivalent lead which includes the pulley ratio [4:7]) e Motor mounting position Nil Top mounting R Right side parallel L Left side parallel D In-line o Rod end thread Nil Rod end female thread M Rod end male thread (1 rod end nut is included.) i Motor option Nil Without option B With lock * When “With lock” is selected for the top mounting and right/left side parallel types, the motor body will stick out of the end of the body for size 25 with strokes 30 or less. Check for interference with workpieces before selecting a model. y Stroke [mm] 30 30 to to 800 800 * Refer to the applicable stroke table. Applicable Stroke Table : Standard 30 50 100 150 200 250 300 350 400 450 500 600 700 800 Manufacturable stroke range LEY25 . . . . . 15 to 400 LEY32 . . . 20 to 500 LEY63 . . . . . . 50 to 800 * Please consult with SMC for non-standard strokes as they are produced as special orders. Stroke (mm) Model w Size 25 32 63 Series LEY There are changes in the How to Order, force conversion graph, specifications, weight and dimensions. Refer to the WEB catalog or the Electric Actuators catalog (CAT.E102) for other details. u Dust/Drip proof (Only available for LEY63) Symbol LEY25/32 LEY63 Nil Equivalent to IP4x IP5x (Dust proof specification) P . IP65 (Dust/Drip proof specification)/ With vent hole tap * When using the dust/drip proof (lP65), correctly mount the fitting and tubing to the vent hole tap, and then place the end of the tubing in an area not exposed to dust or water. * The fitting and tubing should be provided separately by the customer. Select [Applicable tubing O.D.: o4 or more, Connection thread: Rc1/8]. LEY H 25 B 200 S 2 S2 q w e r t y u i o !0 !1 !2 !3 !4 T6 q Accuracy Nil Basic type H High precision type A |