【DO!BOOK・ページリンク】
409-428-e-lecs-en   34 / 59

BOOKをみる

10秒後にBOOKのページに移動します


8 Electric Actuator/Rod Type Series LEY Motor mounting position: Top/Parallel Motor mounting position: In-line !3 Driver type Compatible driver Power supply voltage (V) Nil Without driver . S2 LECSS2-Tョ 200 to 240 * When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver !2 Cable length [m] Nil Without cable 2 2 5 5 A 10 !1 Cable type Nil Without cable S Standard cable R Robotic cable (Flexible cable) Compatible Driver Driver type type Series LECSS-T Applicable network SSCNET#/H Control encoder Absolute 22-bit encoder Communication function USB communication Power supply voltage (V) 200 to 240 VAC (50/60 Hz) Reference page Page 21 !4 I/O cable length [m] * Nil Without cable H Without cable (Connector only) 1 1.5 * When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 24-1 if I/O cable is required. (Options are shown on page 24-1.) LECSS-T LEYG LEY LEJS/LEJB LEFS/LEFB A