【DO!BOOK・ページリンク】
409-428-e-lecs-en   41 / 59

BOOKをみる

10秒後にBOOKのページに移動します


Motor LEYG25, 32 Series LEYG Electric Actuator/Guide Rod Type RoHS AC Servo Motor t Motor type * Symbol Type Output [W] Actuator size Compatible driver T6 AC servo motor (Absolute encoder) 100 25 LECSS2-T5 T7 200 32 LECSS2-T7 y Lead [mm] Symbol LEYG25 LEYG32* A 12 16 (20) B 6 8 (10) C 3 4 (5) * The values shown in ( ) are the lead for top mounting type. (Equivalent lead which includes the pulley ratio [1.25:1]) e Bearing type M Sliding bearing L Ball bushing bearing r Motor mounting position Nil Top mounting D In-line u Stroke [mm] 30 30 to to 300 300 * Refer to the applicable stroke table. w Size 25 32 i Motor option Nil Without option B With lock * When “With lock” is selected for the top mounting type, the motor body will stick out of the end of the body for size 25 with strokes 30 or less. Check for interference with workpieces before selecting a model. !1 Cable length [m] Nil Without cable 2 2 5 5 A 10 o Guide option Nil Without option F With grease retaining function * Only available for sliding bearing. !0 Cable type Nil Without cable S Standard cable R Robotic cable (Flexible cable) Applicable Stroke Table V: Standard 30 50 100 150 200 250 300 Manufacturable stroke range LEYG25 V V V V V V V 15 to 300 LEYG32 V V V V V V V 20 to 300 * Please consult with SMC for non-standard strokes as they are produced as special orders. Stroke (mm) Model There are changes in the How to Order, force conversion graph, specifications, weight and dimensions. Refer to the WEB catalog or the Electric Actuators How to Order catalog (CAT.E102) for other details. * For motor type T6, the compatible driver part number suffix is T5. LEY H G 25 B 200 S 2 S2 q w e r t y u i o !0 !1 !2 !3 M T6 q Accuracy Nil Basic type H High precision type A 15