【DO!BOOK・ページリンク】
409-428-e-lecs-en   45 / 59

BOOKをみる

10秒後にBOOKのページに移動します


19 Series LEYG C FB 0.5 oDB oDA 4 x oG through X P 0.5 Z WA L + Stroke Rod operating range Note 1) (Stroke + 4 mm) 0.5 FA FB VA VB C Y B + Stroke A + Stroke Encoder Z-phase detecting position Note 2) (FC) EH T X S Section XX 4 x M OA through oXA H9 depth XA Q U J EV ョV M EA EB GA 4 x NA thread depth NB M H VC oXA H9 depth XA 4 x M OA thread depth OB 2 x NA thread depth NC X (0.5) WC + Stroke K Section XX Z WB WA 2±1 Section Y XA H9 XA XB Size Stroke range (mm) L DB 25 15 to 55 67.5 60 to 185 100.5 12 190 to 300 138 32 20 to 55 74 60 to 185 107 16 190 to 300 144 Size Stroke range (mm) OA OB P Q S T U V WA WB WC X XA XB Y Z 25 15 to 35 M6 x 1.0 12 80 18 30 95 6.8 40 35 26 70 54 4 5 26.5 8.5 40 to 100 50 33.5 105 to 120 125 to 200 70 43.5 95 205 to 300 85 51 32 20 to 35 M6 x 1.0 12 95 28 40 117 7.3 60 40 28.5 75 64 5 6 34 8.5 40 to 100 50 33.5 105 to 120 125 to 200 70 43.5 105 205 to 300 85 51 Size Without lock With lock VA VB VC VA VB VC 25 115.4 82.4 14.1 156 123 15.8 32 116.6 76.6 17.1 153.4 113.4 17.1 Size Stroke range (mm) A B C DA EA EB EH EV FA FB FC G GA H J K M NA NB NC 25 15 to 35 141.5 116 50 20 46 85 103 52.3 11 14.5 12.5 5.4 40.3 98.8 30.8 29 34 M5 x 0.8 8 6.5 40 to 100 67.5 105 to 120 125 to 200 166.5 141 84.5 205 to 300 102 32 20 to 35 160.5 130 55 25 60 101 123 63.8 12 18.5 16.5 5.4 50.3 125.3 38.3 30 40 M6 x 1.0 10 8.5 40 to 100 68 105 to 120 125 to 200 190.5 160 85 205 to 300 102 Size Stroke range (mm) L DB 25 15 to 110 91 115 to 190 115 10 195 to 300 133 32 20 to 110 97.5 115 to 190 116.5 13 195 to 300 134 Dimensions: Top Mounting Section XX Section Y details LEYGョL (Ball bushing bearing) [mm] LEYGョM, LEYGョL Common [mm] LEYGョM (Sliding bearing) [mm] Note 1) Range within which the rod can move. Make sure a workpiece mounted on the rod does not interfere with the workpieces and facilities around the rod. Note 2) The Z-phase first detecting position from the stroke end of the motor side.