【DO!BOOK・ページリンク】
409-428-e-lecs-en   46 / 59

BOOKをみる

10秒後にBOOKのページに移動します


4 x OA through U J EV H GA VC Z WA L + Stroke 0.5 oDA X P X 0.5 FA FB C YD B + Stroke VB A + Stroke ョV (EB) Rod operating range Note 1) (Stroke + 4 mm) 2±1 Encoder Z-phase detecting position Note 2) (FC) (0.5) Z WA WC + Stroke oXA H9 depth XA 4 x OA thread depth OB 2 x NA thread depth NC EH T X oXA H9 depth XA Section XX S Q K WB 4 x oG through Section XX Section Y XA H9 XA XB 0.5 FA FB C Section XX Dimensions: In-line Motor LEYGョL (Ball bushing bearing) [mm] LEYGョM, LEYGョL Common [mm] LEYGョM (Sliding bearing) [mm] Note 1) Range within which the rod can move. Make sure a workpiece mounted on the rod does not interfere with the workpieces and facilities around the rod. Note 2) The Z-phase first detecting position from the stroke end of the motor side. Size Stroke range (mm) L DB 25 15 to 55 67.5 60 to 185 100.5 12 190 to 300 138 32 20 to 55 74 60 to 185 107 16 190 to 300 144 Size Stroke range (mm) OA OB P Q S T U V WA WB WC X XA XB YD Z 25 15 to 35 M6 x 1.0 12 80 18 30 95 6.8 40 35 26 70 54 4 5 47 8.5 40 to 100 50 33.5 105 to 120 125 to 200 70 43.5 95 205 to 300 85 51 32 20 to 35 M6 x 1.0 12 95 28 40 117 7.3 60 40 28.5 75 64 5 6 60 8.5 40 to 100 50 33.5 105 to 120 125 to 200 70 43.5 105 205 to 300 85 51 Size Stroke range (mm) Without lock With lock A VB VC A VB VC 25 15 to 100 244.4 82.4 14.6 285 123 16.3 105 to 300 269.4 310 32 15 to 100 263.1 76.6 17.1 299.9 113.4 17.1 105 to 300 293.1 329.9 Size Stroke range (mm) B C DA EB EH EV FA FB FC G GA H J K NA NC 25 15 to 35 136.5 50 20 85 103 52.3 11 14.5 12.5 5.4 40.3 53.3 30.8 29 M5 x 0.8 6.5 40 to 100 67.5 105 to 120 125 to 200 161.5 84.5 205 to 300 102 32 20 to 35 156 55 25 101 123 63.8 12 18.5 16.5 5.4 50.3 68.3 38.3 30 M6 x 1.0 8.5 40 to 100 68 105 to 120 125 to 200 186 85 205 to 300 102 Size Stroke range (mm) L DB 25 15 to 110 91 115 to 190 115 10 195 to 300 133 32 20 to 110 97.5 115 to 190 116.5 13 195 to 300 134 Section Y details 20 Electric Actuator/Guide Rod Type Series LEYG LECSS-T LEYG LEY LEJS/LEJB LEFS/LEFB