【DO!BOOK・ページリンク】
409-428-e-lecs-en   47 / 59

BOOKをみる

10秒後にBOOKのページに移動します


Nil: Left R: Right Electric Actuator/High Rigidity Slider Type Ball Screw Drive Series 11-LEJS LEJS40, 63 RoHS For model selection procedures and particle generation characteristics, refer to the WEB catalog of the electric actuator LEJ series. t Stroke [mm]*2 200 to 1500 .2: Refer to the applicable stroke table. How to Order For auto switches, refer to pages 38-1, 39 and 40 in the WEB catalog of the electric actuator LEJ series. r Lead [mm] Symbol LEJS40 LEJS63 A 16 20 B 8 10 y Motor option Nil Without option B With lock i Cable type*5, *6, *7 Nil Without cable S Standard R Robotic (Flexible) .5: When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2: Standard cable (2 m) Nil: Without cable and driver .6: The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) .7: Standard cable entry direction is “(A) Axis side”. !0 Driver type*5 Compatible driver Power supply voltage [V] Nil Without driver . S2 LECSS2-Tョ 200 to 240 o Cable length [m]*5, *8 Nil Without cable 2 2 5 5 A 10 *8: The length of the encoder, motor and lock cables are the same. u Vacuum port*4 Nil Left R Right D Both left and right .4: Select “D” for the vacuum port for suction of 50 L/min (ANR) or more. Clean series 11 Vacuum type 11 LEJS 40 w 500 t T6 e A r y u i o !0 !1 w Size 40 63 e Motor type*1 Symbol Type Output [W] Actuator size Compatible driver T6 AC servo motor (Absolute encoder) 100 40 LECSS2-T5 T7 200 63 LECSS2-T7 .1: For motor type T6, the compatible driver part number suffix is T5. Applicable stroke table*3 VStandard 200 300 400 500 600 700 800 900 1000 1200 1500 LEJS40 V V V V V V V V V V . LEJS63 . V V V V V V V V V V .3: Please consult with SMC for non-standard strokes as they are produced as special orders. Model Stroke (mm) AC Servo Motor Clean Room Specification !1 I/O cable length [m]*9 Nil Without cable H Without cable (Connector only) 1 1.5 *9: When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. If I/O cable is required, refer to page 56-1 in the WEB catalog of the electric actuator LEJ series. (Options are shown on page 56-1 in the WEB catalog of the electric actuator LEJ series.) H q q Accuracy Nil Basic type H High precision type 20-1 Compatible Drivers Driver type type Series LECSS-T Applicable network SSCNET3/H Control encoder Absolute 22-bit encoder Communication function USB communication Power supply voltage (V) 200 to 240 VAC (50/60 Hz) Reference page Page 21 A