【DO!BOOK・ページリンク】
409-428-e-lecs-en   7 / 59

BOOKをみる

10秒後にBOOKのページに移動します


Series LECSA (Pulse input type/Positioning type) Series LECSョ Series LECSB (Pulse input type) Series LECSC (CC-Link direct input type) Series LECSS (SSCNET 3 type) 娠osition data/speed data setting and operation start/stop 娠ositioning by up to 255 point tables (when 2 stations occupied) 振p to 32 drivers connectable (when 2 stations occupied) with CC-Link communication 植pplicable Fieldbus protocol: CC-Link (Ver. 1.10, max. communication speed: 10 Mbps) 燭ontrol encoder: Absolute 18-bit encoder (Resolution: 262144 pulse/rev) 燭ompatible with Mitsubishi Electric’s servo system controller network 審educed wiring and SSCNET # optical cable for one-touch connection 心SCNET # optical cable provides enhanced noise resistance 振p to 16 drivers connectable with SSCNET # communication 植pplicable Fieldbus protocol: SSCNET 3 (High-speed optical communication, max. one-way communication speed: 100 Mbps) 燭ontrol encoder: Absolute 18-bit encoder (Resolution: 262144 pulse/rev) 振p to 7 positioning points by point table 蝕nput type: Pulse input 燭ontrol encoder: Incremental 17-bit encoder (Resolution: 131072 pulse/rev) 娠arallel input: 6 inputs output: 4 outputs 蝕nput type: Pulse input 燭ontrol encoder: Absolute 18-bit encoder (Resolution: 262144 pulse/rev) 娠arallel input: 10 inputs output: 6 outputs Incremental Type AC Servo Motor Driver Absolute Type Power supply voltage 100 to 120 VAC 200 to 230 VAC Motor capacity 100/200/400 W 424