【DO!BOOK・ページリンク】
409-428-e-lecs-en   8 / 59

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Series LECSB/LECSC/LECSS Absolute Type Series LECSA (Pulse Input Type/Positioning Type) Incremental Type AC Servo Motor Driver Dimensions LECSAョ LECSBョ LECS A 1 S1 Driver type Compatible motor type Power supply voltage Type AC servo motor (S2) AC servo motor (S3) AC servo motor (S4). AC servo motor (S6) AC servo motor (S7) AC servo motor (S8). Capacity 100 W 200 W 400 W 100 W 200 W 400 W Encoder Incremental Absolute Symbol A B C S Pulse input type (For absolute encoder) CC-Link direct input type (For absolute encoder) SSCNET 3 type (For absolute encoder) Pulse input type/Positioning type (For incremental encoder) 1 2 100 to 120 VAC, 50/60 Hz 200 to 230 VAC, 50/60 Hz 6 5.5 5 130 120 40 135 . Battery included. o6 Mounting hole (Bearing surface thickness 4) CN3 CNP3 CNP2 CNP1 CN2 CN1 CN3 Battery. CN1 CN2 CN4 CN6 CN5 CNP2 CNP1 (14) 156 6 6 6 161 168 40 135 (For LECSBョ-S5, S7) 170 (For LECSBョ-S8) LECSA LECSB LECSC LECSS 6 RoHS Connector name Description CN1 CN2 CN3 CNP1 CNP2 I/O signal connector Encoder connector USB communication connector Main circuit power supply connector Control circuit power supply connector Connector name Description CN1 CN2 CN3 CN4 CN5 CN6 CNP1 CNP2 CNP3 I/O signal connector Encoder connector RS-422 communication connector Battery connector USB communication connector Analog monitor connector Main circuit power supply connector Control circuit power supply connector Servo motor power connector (Pulse Input Type) (CC-Link Direct Input Type) (SSCNET # Type) Driver S1 S3 S4 S5 S7 S8 . Only available for power supply voltage “200 to 230 VAC”. LEF LEJ LEY Compatible actuators For LECSAュ-S1,S3 50 130 5 120 CN3 2 x o6 Mounting hole (Bearing surface thickness 5) CNP1 CNP2 CN1 CN2 6 6 For LECSAュ-S4 2 x o6 Mount ing hole (Bearing surface thickness 5) 425 A