【DO!BOOK・ページリンク】
2-m27-49_en   22 / 34

BOOKをみる

10秒後にBOOKのページに移動します


Air Cylinders’ Drive System Full Stroke Time & Stroke End Velocity Series MB/Bore size: o63, o80, o100 Applicable model Full stroke time (sec) 0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 Stroke end velocity (mm/s) 0 100 200 300 400 500 600 700 800 900 1000 400 300 200 100 0 Silencer Tubing Speed controller Solenoid valve (2 position) Applicable model Silencer Tubing Speed controller Solenoid valve (2 position) AN110 -01 AN101 -01 TU1065 AS4000 -03 SY7120-02 SX7120-02 ANB1 -02 AN20 -02 TU1065 AS5000 -02 AS420 -02 VFS31ッッ-02 VFR31ッッ-02 ANB1 -03 AN30 -03 TU1208 AS5000 -03 AS420 -03 VFS41ッッ-03 VFR41ッッ-03 Stroke (mm) 400 300 200 100 0 Stroke (mm) 400 300 200 100 0 Stroke (mm) 10% 30% 50% 70% 70% 50% 30% 10% o63 o80 o100 For details corresponding to each various condition, make the use of “Model Selection Software” on SMC website for your decision. When the cylinder bore size is o, its stroke is L, and load ratio is d%, full stroke time t is obtainted, as an arrow mark q, by reading the value on the abscissa over the point at which the ordinate L hits the full stroke line (red line) of d%. Terminal velocity u is obtained, as an arrow mark w, by reading the value on the abscissa below the point at which the ordinate L hits the terminal velocity line (blue line) of d%. Example o Full stroke time (t ) Stroke end velocity (u) q w d% d% Full stroke time Time (sec) SOL ON OFF Stroke (L) Stroke (mm) Stroke end velocity Stroke Speed Front matter 47