【DO!BOOK・ページリンク】
8-p1445-1449-yu-kan_en   2 / 6

BOOKをみる

10秒後にBOOKのページに移動します


W Hydraulic Related Equipment Air-Hydro Booster Made to Order Hydraulic cylinder Air-hydro booster Air-hydro converter (Series CCT) Operating direction Press fitting work First process (low-pressure operation) Second process (high-pressure operation) Hydraulic cylinder Air-hydro booster Oil pot Operating direction Conveying work High pressure operation Converts air pressure to hydraulic pressure for high pressure hydraulic cylinder actuation. Generates 3.5 to 14 MPa hydraulic pressure with 0.5 MPa air pressure. No hydraulic pump is required. High hydraulic pressure can easily be obtained. Hydraulic pressure can be steplessly controlled by only adjusting the air pressure using the regulator. There is no trouble due to temperature rise even under the condition of continuous pressurization. You can select from two types of pressurization methods (direct type and pre-load type) according to the application. Applications . For lifting work pieces . For automatic clamping devices . Hydraulic pressure source for low profile hydraulic cylinders Pressurization Methods There are two types of air-hydro boosters: direct type and pre-load type. This is suitable when high power is required over the entire stroke, such as moving a work piece in a short distance. 1 Direct Type This is suitable when pressurizing a work piece after moving it in position using a hydraulic cylinder. The pre-load type requires an air-hydro converter (Series CCT). 2 Pre-load Type Oil pot 1445 CHQ CHKョ CHN CHM CHSョ CH2ョ CHA D-ョ Related Equipment