【DO!BOOK・ページリンク】
es11-90b-51-sy   10 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: 51-SY5000 2-position single L-type plug connector (L) 51-SY5120-L-01 (-F2) L-type plug connector with cover (LL) 51-SY5120-LL-01 (-F2) With foot bracket 51-SY5120-L-01-F1 Terminal type (TT) 51-SY5120-TT-01 (-F2) 6 Body Ported Series 51-SY5000/7000/9000 12 14.7 L (Lead wire length) 104 Max. 10 L (Lead wire length) 120.8 o5.9 o4.1 111.8 32.5 10.5 40 14.7 47 38 4.5 29 22 1.2 16.6 L (Lead wire length) 109.1 (45) o1.55 32.3 14.7 (1.2) (11.7) 16.7 (40.2) (36.7) (37) 36 16.2 21 40 65 (32.3) 44 (E-type) 32.5 (20) 11.6 15 0.8 1.6 22.6 20.5 27.2 Lead wire marking No.1 (+), No.2 (.) 0.75 mm2 Insulator: Red (+) Insulator: Black (.) 0.3 mm2 2 x o3.2 (For mounting) Manual override 0.3 mm2 Insulator: Red (+) Insulator: Black (.) 3 x 1/8" {P(1), EA(5), EB(3) port} (2 x o3.2 mounting hole) 2 x 1/8" {A(4), B(2) port} 2 x o2.2 (For manifold gasket positioning) 2 x o3.2 (manifold mounting hole) EA P EB A B 2 x M3 x 0.5 thread depth 3.5 (For mounting bracket)