【DO!BOOK・ページリンク】
es11-90b-51-sy   11 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: 51-SY5000 2-position double L-type plug connector (L) 51-SY5220-L-01 (-F2) L-type plug connector with cover (LL) 51-SY5220-LL-01 (-F2) Terminal type (TT) 51-SY5220-TT-01 (-F2) 7 Series 51-SY5000/7000/9000 (88.5) (71.7) 12 14.7 (76.8) L (Lead wire length) 153.6 11.6 16.2 36 65.4 14.7 40 (11.7) (1.2) 37 (40.2) 20.5 32.5 (36.7) 44 (E-type) 0.8 (20) 15 1.6 27.2 (45) o1.55 16.7 22.6 177 143.4 o5.9 o4.1 0.75 mm2 Lead wire marking No.1 (+), No.2 (.) 0.3 mm2 2 x o3.2 (manifold mounting hole) 2 x 1/8" {A(4), B(2) port} Manual override (2 x o3.2 mounting hole) 3 x 1/8" {P(1), EA(5), EB(3) port} 2 x o2.2 (For manifold gasket positioning) EA P EB A B Insulator: Red (+) Insulator: Black (.) 2 x M3 x 0.5 thread depth 3.5 (For mounting bracket) 0.3 mm2 Insulator: Red (+) Insulator: Black (.) L (Lead wire length) L (Lead wire length) Max. 10