![]() |
【DO!BOOK・ページリンク】 es11-90b-51-sy 12 / 55 10秒後にBOOKのページに移動します |
Dimensions: 51-SY5000 345 3-position closed center/exhaust center/pressure center L-type plug connector (L) 51-SY5 20-L-01 (-F2) 345 L-type plug connector with cover (LL) 51-SY5 20-LL-01 (-F2) 345 Terminal type (TT) 51-SY5 20-TT-01 (-F2) 8 Body Ported Series 51-SY5000/7000/9000 2 x 1/8" {A(4), B(2) port} 101.1 84.3 12 14.7 189.6 156 32.7 45.3 (89.4) 11.6 16.2 36 16.7 o 5.9 o4.1 Lead wire marking No.1 (+), No.2 (.) 2 x o3.2 Manual override (manifold mounting hole) A B Insulator: Red (+) Insulator: Black (.) 0.75 mm2 0.3 mm2 Insulator: Red (+) Insulator: Black (.) 32.5 (36.7) 89.4 L (Lead wire length) 166.2 14.7 40 (11.7) (1.2) (37) (40.2) 20.5 44 (E-type) 0.8 (20) 15 1.6 27.2 (45) o1.55 22.6 0.3 mm2 (2 x o3.2 mounting hole) 3 x 1/8" {P(1), EA(5), EB(3) port} 2 x o2.2 (For manifold gasket positioning) EA P EB 2 x M3 x 0.5 thread depth 3.5 (For mounting bracket) L (Lead wire length) L (Lead wire length) Max. 10 |