【DO!BOOK・ページリンク】
es11-90b-51-sy   13 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: 51-SY7000 2-position single L-type plug connector (L) 51-SY7120-L-02 (-F2) L-type plug connector with cover (LL) 51-SY7120-LL-02 (-F2) With foot bracket 51-SY7120-L-02-F1 Terminal type (TT) 51-SY7120-TT-02 (-F2) 9 Series 51-SY5000/7000/9000 12 14.7 135 o5.9 L (Lead wire length) Max. 10 L (Lead wire length) 118.2 o4.1 19.8 28 38 46 5.5 57 40 14.7 1.2 125 40 12.5 L (Lead wire length) 123.3 42 20 (52) 14.7 (14) 1.2 40 (66) 39.4 (49.5) (42.5) 40 24.5 7 20 29.4 (23.9) 36 2 18 0.9 13.6 79.2 (39.4) 44 (E-type) Lead wire marking No.1 (+), No.2 (.) 0.75 mm2 Insulator: Red (+) Insulator: Black (.) 0.3 mm2 Manual override Insulator: Red (+) Insulator: Black (.) 0.3 mm2 1/4" {P(1) port} 2 x 1/8" EA(5), EB(3) port} (2 x o4.2 mounting hole) 2 x 1/4" {A(4), B(2) port} 2 x M4 x 0.7 thread depth 6.5 (For mounting bracket) B A 2 x o2.2 (For manifold gasket positioning) 2 x o4.2 (manifold mounting hole) EA P EB