【DO!BOOK・ページリンク】
es11-90b-51-sy   15 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: 51-SY7000 345 3-position closed center/exhaust center/pressure center L-type plug connector (L) 51-SY7 20-L-02 (-F2) 345 L-type plug connector with cover (LL) 51-SY7 20-LL-02 (-F2) 345 Terminal type (TT) 51-SY7 20-TT-02 (-F2) 11 Series 51-SY5000/7000/9000 39.8 52.8 91.8 Max. 10 L (Lead wire length) 204.2 108.6 o5.9 o4.1 L (Lead wire length) 170.6 7 20 (1.2) (14) (23.9) 18 0.9 96.9 o1.55 L (Lead wire length) 180.8 2 42 20 (52) 14.7 40 (66) (49.5) (42.5) 40 24.5 36 13.6 44 (E-type) Lead wire marking No.1 (+), No.2 (.) 0.75 mm2 Insulator: Red (+) Insulator: Black (.) 0.3 mm2 2 x M4 x 0.7 thread depth 6.5 (For mounting bracket) Insulator: Red (+) Insulator: Black (.) 0.3 mm2 1/4" {P(1) port} 2 x 1/8" {EA(5), EB(3) port} (2 x o4.2 mounting hole) 2 x 1/4" {A(4), B(2) port} B A 2 x o2.2 (For manifold gasket positioning) 2 x o4.2 (manifold mounting hole) Manual override EA P EB 12 14.7