【DO!BOOK・ページリンク】 es11-90b-51-sy 16 / 55 10秒後にBOOKのページに移動します |
|
Dimensions: 51-SY9000 02 03 2-position single L-type plug connector (L) 51-SY9120-L- 02 03 L-type plug connector with cover (LL) 51-SY9120-LL- 02 03 Terminal type (TT) 51-SY9120-TT- 12 Body Ported Series 51-SY5000/7000/9000 Max. 10 L (Lead wire length) 165.1 o4.1 16.7 L (Lead wire length) 148.3 36.6 153.4 o1.55 L (Lead wire length) (12) 42 10 46 (E-type) 24.9 43.85 56.3 18.4 109.3 6.5 (56.3) 64.2 33.6 51.5 49.8 0.5 23 0.5 16.7 0.75 mm2 Lead wire marking No.1 (+), No.2 (.) 0.3 mm2 Insulator: Red (+) Insulator: Black (.) Manual override 2 x 1/4", 3/8" {4(A), 2(B) port} 0.3 mm2 Insulator: Red (+) Insulator: Black (.) 2 x o4.4 (Mounting hole) 3 x 1/4" {1(P), 3(EB), 5(EA) port} 4 A 2 B 5 EA 1 P 3 EB 3 x o3.2 (manifold mounting hole) 14 |