【DO!BOOK・ページリンク】
es11-90b-51-sy   32 / 55

BOOKをみる

10秒後にBOOKのページに移動します


51 SY 5 1 20 A LL 3 01 Explosion-proof 5 7 51-SY5000 51-SY7000 Series Symbol Port size Applicable series 51-SY5000 51-SY7000 1/8 1/4 Thread piping A, B port size 01 02 How to Order Valve 1 2 3 4 5 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center Type of actuation A B F Z728.H (51-SYE100-A) MTL728P + (51-SYE100-B) KFD0-SD2-Ex1.1065 (51-SYE100-F) System Note 1) Note 2) 3 6 10 15 20 30 100 Symbol Lead wire length 300 mm 600 mm 1000 mm 1500 mm 2000 mm 3000 mm 10000 mm Note . Maximum length 600 mm for L-type . . . . Semi-standard Lead wire length Nil F N T Rc G NPT NPTF Thread type Nil D E Non-locking push type Push-turn locking slotted type Push-turn locking lever type Manual override Note) When placing an order for body ported solenoid valve as a single unit, mounting screws and a gasket for manifold are not attached. Order them separately, if necessary. (For details, refer to page 32.) One-touch fitting Symbol C4 C6 C8 C8 C10 Port size Applicable series o4 one-touch fitting o6 one-touch fitting o8 one-touch fitting o8 one-touch fitting o10 one-touch fitting 51-SY5000 51-SY7000 If a resin tube is used, take measures against static electricity. Warning Symbol L Electrical entry L-type plug connector Electrical entry Note) The lead wire of TT-type is connected to the terminal block. LL L-type plug connector with cover TT Note) Terminal type Note 1) Attached barrier type The numbers in ( ), 51-SYE100- represents SMC’s control number. Note 2) If the barrier is not necessary due to valve replacement etc, enter O after the system symbol. Example) 51-SY5120-AOLL3-01 51 Intrinsically safe explosion-proof structure 28 Body Ported Series 51-SY5000/7000 B