【DO!BOOK・ページリンク】
es11-90b-51-sy   40 / 55

BOOKをみる

10秒後にBOOKのページに移動します


36 Base Mounted Series 51-SY5000/7000 Stations n 2 stations 52.5 42 3 stations 68.5 58 4 stations 84.5 74 5 stations 100.5 90 6 stations 116.5 106 7 stations 132.5 122 8 stations 148.5 138 9 stations 164.5 154 10 stations 180.5 170 11 stations 196.5 186 12 stations 212.5 202 13 stations 228.5 218 14 stations 244.5 234 15 stations 260.5 250 16 stations 276.5 266 17 stations 292.5 282 18 stations 308.5 298 19 stations 324.5 314 20 stations 340.5 330 L1 L2 A B A B A B A B 18 8.5 27.8 20 52.6 166.2 40 113.6 4.5 65 L1 5.5 L2 (Pitch) P = 16 4 x o4.5 (Mounting hole) Manual override 15.2 13.8 77.5 (E-type) 20 20 37.8 66.8 6 x 1/4" {P(1), EA(5), EB(3) port} Stations 1 2 n 73.5 45.5 Max. 10 189.6 51.7 125.3 64.3 L (Lead wire length) 73.5 48.2 156 113.6 40 L (Lead wire length) Dimensions: 51-SY5000 L-type plug connector (L) 51-SS5Y5-41- - L-type plug connector with cover (LL) 51-SS5Y5-41- - Terminal type (TT) 51-SS5Y5-41- - 9 (Pitch) 15.5 P = 16 7.5 23 42.7 48.2 73.5 2n x 1/8" {A(4), B(2) port} 33 Stations Stations Stations L (Lead wire length)