【DO!BOOK・ページリンク】
es11-90b-51-sy   41 / 55

BOOKをみる

10秒後にBOOKのページに移動します


37 Series 51-SY5000/7000 Stations n 2 stations 59.5 49.5 3 stations 77 67 4 stations 94.5 84.5 5 stations 112 102 6 stations 129.5 119.5 7 stations 147 137 8 stations 164.5 154.5 9stations 182 172 10 stations 199.5 189.5 11 stations 217 207 12 stations 234.5 224.5 13 stations 252 242 14 stations 269.5 259.5 15 stations 287 277 16 stations 304.5 294.5 17 stations 322 312 18 stations 339.5 329.5 19 stations 357 347 20 stations 374.5 364.5 L1 L2 82.3 (E-type) 20 20 23.6 24 39 68 (Pilot EXH port) M5 x 0.8 M5 x 0.8 (External pilot port) 6 x 1/4" {P(1), EA(5), EB(3) port} A B A B A B A B 5.3 65.4 33.7 109.7 156 L 7.3 29 20 46.3 L1 5 L2 21 Manual override (Lead wire length) (Pitch) P = 17.5 50.3 82.3 (E-type) Max. 10 189.6 50.5 109.7 63.1 L (Lead wire length) 53 82.3 (E-type) 156 46.3 33.7 109.7 L (Lead wire length) F Stations 1 2 n Dimensions: 51-SY5000 L-type plug connector (L) 51-SS5Y5-42- - L-type plug connector with cover (LL) 51-SS5Y5-42- - Terminal type (TT) 51-SS5Y5-42- - 19 8.5 53 47.5 37.8 27.3 9.8 2n x 1/4" (Pitch) {A(4), B(2) port} P = 17.5 17.6 Stations Stations Stations