【DO!BOOK・ページリンク】
es11-90b-51-sy   42 / 55

BOOKをみる

10秒後にBOOKのページに移動します


38 Base Mounted Series 51-SY5000/7000 Stations n 2 stations 61 49 3 stations 80 68 4 stations 99 87 5 stations 118 106 6 stations 137 125 7 stations 156 144 8 stations 175 163 9 stations 194 182 10 stations 213 201 11 stations 232 220 12 stations 251 239 13 stations 270 258 14 stations 289 277 15 stations 308 296 16 stations 327 315 17 stations 346 334 18 stations 365 353 19 stations 384 372 20 stations 403 391 L1 L2 X PE EB P EA 56.2 81.5 170.6 50.1 37.1 120.5 L (Lead wire length) X PE EB P EA 53.5 81.5 Max. 10 204.2 53.9 137.3 66.9 L (Lead wire length) 2n x 1/4" {A(4), B(2) port} 81.5 56.2 52.8 41 7 24 28.9 9.4 (Pitch) P = 19 A B B A 85.5 (E-type) 37 19.1 26.6 26 21 21 42 73 M5 x 0.8 (External pilot port) X PE EB P EA 6 x 1/4" {P(1), EA(5), EB(3) port} M5 x 0.8 (Pilot EXH port) B A B A B A B A 1.9 79.6 42.2 125.6 55.2 11.1 31.5 180.8 L 6 L2 L1 21 21 (Pitch) P = 19 Manual override 4 x o4.5 (Mounting hole) Stations 1 2 n (Lead wire length) Dimensions: 51-SY7000 L-type plug connector (L) 51-SS5Y7-42- - L-type plug connector with cover (LL) 51-SS5Y7-42- - Terminal type (TT) 51-SS5Y7-42- - Stations Stations Stations