【DO!BOOK・ページリンク】
es11-90b-51-sy   43 / 55

BOOKをみる

10秒後にBOOKのページに移動します


Round head combination screw Gasket t SUP port EXH port t P 1 E 5 SUP port EXH port  Type 41, 42 Blanking Plate Assembly  Individual EXH Spacer Assembly  Gasket Assembly Part No. . Thread type Rc G NPT NPTF Nil F N T  Individual SUP Spacer Assembly + Individual EXH Spacer Assembly (Double spacer) Series Gasket assembly 51-SY5000 51-SY7000 SY5000-GS-2 SY7000-GS-2 Note) Gasket assembly consists of 10 sets of mounting screws and a gasket. Manifold Options Series Assembly part no. SY5000-39-16.A SY7000-39-16.A Port size t 1/8 1/4 15 18 51-SY5000 51-SY7000  Individual SUP Spacer Assembly Series Assembly part no. 51-SY5000 51-SY7000 SY5000-38-16.A SY7000-38-16.A Port size t 1/8 1/4 15 18 Note) The SUP port of the 51-SY5000/7000 may be either on the lead wire side or on the end plate side. (An assembly is shipped under the conditions shown in the figure.) Port size 1/8 1/4 SY5000-75-1.A SY7000-73-1.A Series 51-SY5000 51-SY7000 Individual SUP + Individual EXH assembly part no. Note) The port on a spacer can be directed to the pilot valve side or end plate side. For mounting the port to the pilot valve side, please make sure to connect the ports to protect the pilot valve wiring section from drainage. The individual SUP spacer and EXH spacer can be mounted either on the upper side or lower side. (The above illustration shows the condition when the product is shipped out from a factory already assembled.) Warning Caution Series Assembly part no. 51-SY5000 51-SY7000 SY5000-26-20A SY7000-26-22A Applicable fittings size od Model A L D KQ2P-06 KQ2P-08 KQ2P-10 KQ2P-07 KQ2P-09 KQ2P-11 8 10 12 8.5 10 11.5 35 39 43 35 39 43 18 20.5 22 18 20.5 22 6 8 10 1/4" 5/16" 3/8" Dimensions  Plug (White) These are inserted in unused cylinder ports and SUP, EXH ports. Purchasing order is available in units of 10 pieces. oD L A od Mounting screw tightening torques M3: 0.8 N・m M4: 1.4 N・m When mounting a valve or spacer on the manifold base or sub-plate, etc., those mounting directions are determined. If mounted in the wrong direction, the equipment to be connected may cause malfunction. Refer to external dimensions, and then mount it. 39 Series 51-SY5000/7000