![]() |
【DO!BOOK・ページリンク】 es11-90b-51-sy 50 / 55 10秒後にBOOKのページに移動します |
How to Order Interface Regulator Specifications Note 1) Pressurize the interface regulator from P port on the base. Note 2) With closed center and pressure center valves, the pressure can be regulated through P port only. Note 3) Effective area, excluding the regulated port, when an inlet pressure of 0.5 MPa is supplied with regulators mounted on the solenoid valves (2-position) and sub-plate. Refer to “Flow-rate Characteristics” regarding the regulated port. Note 4) Valves for mass include gasket and mounting screws. Note 5) With A, B ports regulated (P controlled A, B regulated), the effective area (Cv factor) for the regulated port and unregulated passage (P→B or P→A) decreases as shown in the graph below when the set pressure is 0.25 MPa or less. ARBY5000 00 P 2 (A) 4 (A) 4 (A) 4 (B) 2 (B) 2 (B) 2 (EB) 1 (P) 1 (P) 1 (P) (EA) Symbol P port regulated A port regulated (P controlled, A regulated) B port regulated (P controlled, B regulated) 5 3 (EA) (EB) 5 3 (EA) (EB) 5 3 0.1 0.15 0.2 0.25 100 75 50 Set pressure (MPa) ARBY7000 00 P 2 Interface Regulator Pressure gauge (G15-10-01) Plug (M-5P) 00 M1 Pressure gauge connection port Pressure gauge (G15-10-01) Plug (M-5P) 00 M1 Pressure gauge connection port P port A port (P controlled, A regulated) B port (P controlled, B regulated) P A1 B1 Regulated port P port A port (P controlled, A regulated) B port (P controlled, B regulated) P A1 B1 Regulated port Interface regulator model Applicable solenoid valve model Regulated port Set pressure range Maximum operating pressure Fluid Ambient and fluid temperature Pressure gauge connection port Mass Effective area on supply side Note 3) Effective area on exhaust side Note 3) With pressure gauge With plug P→A, B A, B→EA, EB P . 11.1 mm2 7.61 mm2 10.1 mm2 A B 51-SY540(R) 0.1 to 0.7 MPa 0.7 MPa Air Max. 50°C M5 x 0.8 66.8 g 60.4 g ARBY5000--P-2 P . 15.71 mm2 13.54 mm2 15.71 mm2 A B 51-SY740(R) 110.8 g 103.2 g ARBY5000-- A 1 -2 ARBY7000--P-2 B1 ARBY7000-- -2 A1 B1 Series 51-SY5000/7000/9000 Specific Product Precautions 2 Be sure to read before handling. Refer to back pages 1 and 2 for Safety Instructions, “Handling Precautions for SMC Products” (M-E03-3) for 3/4/5 Port Solenoid Valves Precautions. Caution Effective area (Cv factor)% Back page 4 |