【DO!BOOK・ページリンク】
es11-90b-51-sy   5 / 55

BOOKをみる

10秒後にBOOKのページに移動します


5 1 A LL 3 Intrinsically Safe Explosion-proof System 5 Port Solenoid Valve Single Unit Body Ported How to Order 51 SY 20 01 51 Intrinsically safe explosion-proof structure Explosion-proof 5 7 9 51-SY5000 51-SY7000 51-SY9000 Series 1 2-position single Type of actuation 2 2-position double 3 Note) 3-position closed center 4 Note) 3-position exhaust center 5 Note) 3-position pressure center Note) 3-position type is not available for the 51-SY9000 series. Nil F N T Rc G NPT NPTF Thread type . The 51-SY9000 has no bracket. Nil: Without bracket F1: With foot bracket 2-position single only F2: With side bracket Bracket Nil: Non-locking push type E: Push-turn locking lever type D: Push-turn locking slotted type Manual override Symbol Port size Applicable series 51-SY5000 51-SY7000 51-SY9000 1/8 1/4 1/4 3/8 Thread piping A, B port size 01 02 02 03 Symbol Port size o4 one-touch fitting o6 one-touch fitting o8 one-touch fitting o8 one-touch fitting o10 one-touch fitting o8 one-touch fitting o10 one-touch fitting o12 one-touch fitting Applicable series 51-SY5000 51-SY7000 51-SY9000 One-touch fitting (Metric size) Note) C4 C6 C8 C8 C10 C8 C10 C12 A B F Z728.H (51-SYE100-A) MTL728P + (51-SYE100-B) KFD0-SD2-Ex1.1065 (51-SYE100-F) System Note 1) Note 2) Note 1) Attached barrier type The numbers in ( ), 51-SYE100- represents SMC’s control number. Note 2) If the barrier is not necessary due to valve replacement etc, enter O after the system symbol. Example) 51-SY5120-AOLL3-01 Symbol 3 6 10 15 20 30 100 Lead wire length 300 mm 600 mm 1000 mm 1500 mm 2000 mm 3000 mm 10000 mm Note . Maximum length for L-type . . . . Semi-standard Lead wire length Symbol L Electrical entry L-type plug connector Electrical entry Note) The lead wire of TT-type is connected to the terminal block. LL L-type plug connector with cover TT Note) Terminal type Note) If a resin tube is used, take measures against static electricity. Warning Series 51-SY5000/7000/9000 B 1