【DO!BOOK・ページリンク】
es11-90b-51-sy   6 / 55

BOOKをみる

10秒後にBOOKのページに移動します


2 Body Ported Series 51-SY5000/7000/9000 Note) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, system A, B, F at 24 VDC) Specifications Series Fluid Ambient and fluid temperature (°C) Internal pilot operating pressure range (MPa) Max. operating frequency (Hz) Manual override (Manual operation) Pilot exhaust method Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note) Enclosure Air 0.15 to 0.7 0.1 to 0.7 0.2 to 0.7 .10 to 50 (No freezing) Non-locking push type, Push-turn locking slotted type, Push-turn locking lever type Main/Pilot valve common exhaust Not required Unrestricted 150/30 IP30 (L-type), IP40 (LL-type), IP65 (TT-type) 5 3 2-position single 2-position double 3-position 2-position single, double 3-position 51-SY5000 51-SY7000 51-SY9000 . Based on IEC60529 Note) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Solenoid Specifications Response Time Type of actuation 51-SY5000 26 or less 22 or less 38 or less 51-SY7000 38 or less 30 or less 56 or less 51-SY9000 50 or less 50 or less . Response time (ms) (at 0.5 MPa) 2-position single 2-position double 3-position Electrical entry Coil rated voltage Allowable voltage fluctuation Coil insulation type Power consumption L-type plug connector (L), L-type plug connector with cover (LL), Terminal type (TT) 12 VDC .10% to +10% of rated voltage Class B 0.52 W (at rated voltage) Intrinsically Safe Explosion-proof System Specifications Type of explosion-proof structure Applicable gas or ignition temperature of steam and explosion class Voltage to barrier Tolerant voltage fluctuation Intrinsically safe explosion-proof structure (ia) Note 1) 24 VDC (rated voltage of system) Note 2) Note 3) Refer to the barrier dimensions on page 41 and 42. Can not be used in a class-0 environment. Use in a class-2 or class-1 environment. Note 1) Warning The valve and barrier have polarity. If voltage is supplied with wrong polarity, the barrier can not be used. Note 2) Caution Note 3) Caution Voltage to the valve should be 10.8 VDC (minimum value). IIBT4 A