![]() |
【DO!BOOK・ページリンク】 ex-pcw 12 / 41 10秒後にBOOKのページに移動します |
+ - 4 5 6 7 1 34 + *S2 - S1 2 YMX-F4 0 1 2 3 DC24V MADE IN JAPAN CS0 CS1 (28.5) 3 42 4 4 80 4 4 + - 4 5 6 7 1 34 + *S2 - S1 2 YMX-F4 0 1 2 3 DC24V MADE IN JAPAN CS0 CS1 5 5 4.5 5.1 4.1 16.7 28.3 45 10.5 83 10.5 (50) (48.5) Series PCW-EC 8 Point Input/Output Unit Circuit board type With cover (DIN rail mount compatible) Circuit board type With cover (DIN rail mount compatible) PCW-EC08Z00 PCW-EC08Z01 Circuit board type With cover (DIN rail mount compatible) . Refer to the figure below for the circuit diagram. Models Dimensions PCW-EC08Z00 PCW-EC08Z01 Circuit Diagram 4-o3.2 circuit board mounting hole 23 4 CN5 1 1 1 1 1 *S2 4 S1 3 1 2 INPUT/OUTPUT 0VDC 24VDC (S2) 3 3 CN0 4 CN1 4 2 2 Input/output connector 23 4 3 4 CN2 CN3 2 3 4 CN4 2 1 1 1 CS1 XY0 to XY7 CN7 3 4 CN6 2 3 4 2 CS0 XY8 to XYF CS0 CS1 Connection 2 Green Red 1 3 5 7 9 11 13 15 17 19 14 13 2 4 6 8 14 1 3 5 7 10 12 9 11 4 6 8 10 12 19 16 18 20 15 17 16 18 20 Power supply terminal block Input/output connector (CS0) Input/output connector (CS1) 591 A |