【DO!BOOK・ページリンク】
ex-pcw   36 / 41

BOOKをみる

10秒後にBOOKのページに移動します


PCW 02 005 Series PCW PC Wiring System Connector Cable For Connection of PLC Input/Output Card to PCW Unit . PLC input/output card to PCW branch unit . PLC input/output card to PCW 32 point unit Lead wire length 0.5 m 1 m 1.5 m 2 m 3 m 5 m Symbol 005 010 015 020 030 050 Lead wire length Contact your SMC sales representative regarding connector cables with lead wire lengths other than those in the table above. Power supply line Yes No Symbol Nil N Power supply line Specifications Standard specifications For connection of PCW unit compatible with KEYENCE CORP. PLC I/O card (KZ-C32X, KZ-C32T) Symbol 02 05 Specifications Dimensions Series PCW-02 With power lines PLC connection side PCW unit connection side Without power lines PLC connection side PCW unit connection side FCN manufactured by FUJITSU LIMITED 40 pin connector MIL-C-83503 40 pin connector FCN manufactured by FUJITSU LIMITED 40 pin connector MIL-C-83503 40 pin connector Series PCW-05 With power lines PLC connection side PCW unit connection side Without power lines PLC connection side PCW unit connection side MIL-C-83503 34 pin connector MIL-C-83503 34 pin connector MIL-C-83503 34 pin connector MIL-C-83503 34 pin connector 601 A