【DO!BOOK・ページリンク】
mxs   23 / 39

BOOKをみる

10秒後にBOOKのページに移動します


MXS AS 12 L X11 F C E A B D M P H J I Q F K E B C D H G A J E K F Applicable bore size Adjustable range (Stroke adjuster only) Nil -X11 -X12 5 mm 15 mm 25 mm 6 8 12 16 20 25 o6 o8 o12 o16 o20 o25 Stroke adjuster AS AT BS BT Stroke adjuster Shock absorber Extension end Retraction end Extension end Retraction end Standard Standard type Option Symmetric type Symmetric type Nil L . -X12 (adjustable range: 25 mm) is not available with the MXS6 series. . -X11 and -X12 are not available with shock absorber type. . W/ shock absorber is not available with the MXS6 series. . For dimensions, refer to the figure above. As for symmetric type, view the external dimensions symmetrically. (Adjusting bolt in symmetric type is equipped in reverse direction.) 70 Series MXS Optional Specifications 1 Dimensions of Adjuster Option at Extension End/ Rubber Stopper (AS/AT) Applicable size MXS6 (L) MXS8 (L) MXS12 (L) MXS16 (L) MXS20 (L) MXS25 (L) Model MXS-AS6 (L) MXS-AS6 (L)-X11 MXS-AS8 (L) MXS-AS8 (L)-X11 MXS-AS8 (L)-X12 MXS-AS12 (L) MXS-AS12 (L)-X11 MXS-AS12 (L)-X12 MXS-AS16 (L) MXS-AS16 (L)-X11 MXS-AS16 (L)-X12 MXS-AS20 (L) MXS-AS20 (L)-X11 MXS-AS20 (L)-X12 MXS-AS25 (L) MXS-AS25 (L)-X11 MXS-AS25 (L)-X12 5 15 5 15 25 5 15 25 5 15 25 5 15 25 5 15 25 Stroke adjustment range (mm) Body mounting section Table mounting section A 6 7 9.5 11 13 16 B 17.8 21.5 31 37 45.5 53.5 C 10.5 11 16 19 24 26.5 E 7 8 12 14 17 19 F 2.5 3 4 5 6 6 M M5 x 0.8 M6 x 1 M8 x 1 M10 x 1 M12 x 1.25 M14 x 1.5 P . M2.5 x 10 M3 x 12 M4 x 15 M5 x 18 M6 x 20 M8 x 25 H 12.5 14.6 18.5 21 25 31 I 6 7 10 12 13 17 J 8.5 10 13 16.5 21 25.5 Q . M2.5 x 8 M3 x 10 M4 x 12 M5 x 18 M6 x 20 M8 x 25 16.5 26.5 16.5 26.5 36.5 20 30 40 24.5 34.5 44.5 27.5 37.5 47.5 32.5 42.5 52.5 D Body mounting section Table mounting section . Size of hexagon socket head cap screw It is also available with the symmetric type. For ordering part numbers, refer to “How to Order Stroke Adjuster” below. Dimensions are identical with the standard type. Retraction End Applicable size MXS6 (L) MXS8 (L) MXS12 (L) MXS16 (L) MXS20 (L) MXS25 (L) Model MXS-AT6 (L) MXS-AT6 (L)-X11 MXS-AT8 (L) MXS-AT8 (L)-X11 MXS-AT8 (L)-X12 MXS-AT12 (L) MXS-AT12 (L)-X11 MXS-AT12 (L)-X12 MXS-AT16 (L) MXS-AT16 (L)-X11 MXS-AT16 (L)-X12 MXS-AT20 (L) MXS-AT20 (L)-X11 MXS-AT20 (L)-X12 MXS-AT25 (L) MXS-AT25 (L)-X11 MXS-AT25 (L)-X12 5 15 5 15 25 5 15 25 5 15 25 5 15 25 5 15 25 Stroke adjustment range (mm) A 21 25 32 40 50 60 16.5 26.5 16.5 26.5 36.5 20 30 40 24.5 34.5 44.5 27.5 37.5 47.5 32.5 42.5 52.5 B 19 22.5 31 38.5 48 58 C 10.5 12.5 18.5 23 29 35 F 5 6 8 10 12 15 G 7 8 12 14 17 19 H 2.5 3 4 5 6 6 D E J . K 8 9 13 15 21 23 M2.5 x 8 M3 x 10 M4 x 8 M5 x 10 M5 x 12 M6 x 16 M5 x 0.8 M6 x 1 M8 x 1 M10 x 1 M12 x 1.25 M14 x 1.5 For MXS6, MXS8 . Size of hexagon socket head cap screw It is also available with the symmetric type. For ordering part numbers, refer to “How to Order Stroke Adjuster” below. Dimensions are identical with the standard type. How to Order Stroke Adjuster (Accessory)