【DO!BOOK・ページリンク】
zx   44 / 73

BOOKをみる

10秒後にBOOKのページに移動します


Material Note ZX1-PV-0 ZSE2, ZSP1, ZSE3 No. Description 1 2 3 4 5 6 7 8 K1, J1 K3, J2 K6 No. Model Component equipment 1 2 3 4 Supply valve Release valve Material PVF Part no. ZX1-FE No. Description 10 9 11 ZX1-FG ZX1-VJ114 - 5 L Z ZX1-VJ3 2 4 5 L Z Rated voltage Type of actuation 12 M M3 M5 M3 x 0.5 M5 x 0.8 Port size ZX1A M3 Vacuum Pump System/Construction Component Parts Table (1) How to Order Pilot Valves Replacement Parts Table (2) How to Order Solenoid Valves Table (3) How to Order Air Operated Valves Caution Turning the vacuum release flow volume adjusting needle clockwise reduces the vacuum release flow volume; the needle valve is fully closed when the needle stops turning. Turning the needle 2 full turns counterclockwise from the fully closed position renders the needle valve fully open. The needle will fall out if it is turned more than 4 full turns. In order to prevent the needle from loosening and falling out, a special product is also available. !1 - Note) Poppet valve assembly Release flow rate adjusting needle Manifold base Vacuum switch Valve unit Interface plate Return spring Filter case . Stainless steel Aluminum . . . Stainless steel Polycarbonate (PV)/(PS PD) Filter element Gasket Pilot valve . Refer to “Table (2)”, “(3)”. Note) Caution when handling filter case 1. The case is made of polycarbonate. Therefore, do not use it with or expose it to the following chemicals: paint thinner, carbon tetrachloride, chloroform, acetic ester, aniline, cyclohexane, trichloroethylene, sulfuric acid, lactic acid, watersoluble cutting oil (alkalinic), etc. 2. Do not expose it to direct sunlight. Combination of supply and release valve Solenoid valve Air operated Air operated Solenoid valve Solenoid valve N.C. (VJ114) Solenoid valve N.O. (VJ324) Air operated N.O. (VJA324) Solenoid valve N.C. (VJ114) Solenoid valve N.C. (VJ314) Air operated N.C. (VJA314) ZX1-VJA3 4 12 No. 2 and 3 models only are applicable. Indicate each part number. Pilot port/External release port N.C. (Normally closed) N.O. (Normally open) Body option Nil Pilot valve Individual exhaust Common exhaust for main and pilot valves Note) In the case of N.C. type, indicate no symbol. (Individual exhaust for Pilot valve) Note) Compatible with ZX1-VJ324M- and ZX1-VJ314- only. Pilot valve Nil DC: 0.45 W (With indicator light: 0.5 W) AC DC: 1 W (With indicator light: 1.05 W) Y . . 24 VDC and 12 VDC are applicable to 0.45 W. Note) Screw length of VJ100 and VJ300 for series ZX is different from that of the standard model. VJ100.M1.7 x 15 VJ300.M1.7 x 22 1 . 3 . 100 VAC 110 VAC 5 24 VDC 6 12 VDC V 6 VDC S 5 VDC R 3 VDC .Applicable to plug connector Manual override Nil B Non-locking push type Locking slotted type Light/Surge voltage suppressor Nil S Without light/surge voltage suppressor With surge voltage suppressor Z With light/surge voltage suppressor Electrical entry Note) In the case of ZX1- VJ114, M, MN and MO cannot be used. L LN Connector (0.3 m) Connector (W/o lead wire) LO Without connector M Connector (0.3 m) MN Connector (W/o lead wire) MO Without connector G Grommet (0.3 m) H Grommet (0.6 m) 905 Vacuum Pump System Series ZX Vacuum Module: ZX1-VB -DZX1- VJ114- ZX1-VJ3 4 - 12 ZA ZX ZR ZM ZMA ZQ ZH ZU ZL ZY ZF ZP SP ZCUK AMJ AMV AEP HEP Related Equipment