![]() |
【DO!BOOK・ページリンク】 es11-109-s0700 15 / 32 10秒後にBOOKのページに移動します |
M5 x 0.8 3(R) port 21.2 11.4 M5 x 0.8 1(P) port 5.2 7.7 Manual override 7.4 2 x o3.5 Mounting hole 21.4 28 3.2 3.3 19 M3 x 0.5 External pilot port (External pilot type only) 10 7 . 300 (Lead wire length) 40 34.5 11.5 5.7 48.2 31.2 18.6 8.4 M5 x 0.8 4(A) port M5 x 0.8 2(B) port Indicator light . 300 (Lead wire length) 43 34.5 50.3 31.2 M5 x 0.8 3(R) port 21.2 11.4 M5 x 0.8 1(P) port 5.2 7.7 Manual override Manual override 7.4 19 2 x o3.5 Mounting hole 21.4 28 3.2 3.3 M3 x 0.5 External pilot port (External pilot type only) 10 7 . 300 (Lead wire length) 68.5 40 34.5 31.2 11.5 5.7 8.4 18.6 19.5 M5 x 0.8 4(A) port M5 x 0.8 2(B) port 72.8 . 300 (Lead wire length) 43 34.5 31.2 Indicator light Dimensions 2-Position Single Grommet: S0715(R)-mG-M5 2-Position Double/4-Position Dual 3-Port Grommet: S07 5(R)-mG-M5 2ABC With plug connector/light S0715(R)-mM(O)-M5 With plug connector/light S07 5(R)-ョM(O)-M5 2ABC 13 Series S0700 | |