【DO!BOOK・ページリンク】
es11-109-s0700   17 / 32

BOOKをみる

10秒後にBOOKのページに移動します


… …… …… …… Symbol Manifold pitch 8.5 7.5 Nil Rc M5 F G N NPT T NPTF Symbol Stations 02 2 stations … … 20 20 stations Symbol Type Nil Standard R External pilot Note) Symbol Specifications 1 2-position single 2 2-position double 3 3-position closed center A 4-position dual 3-port (N.C. + N.C.) [Exhaust center] B 4-position dual 3-port (N.O. + N.O.) [Pressure center] C 4-position dual 3-port (N.C. + N.O.) Symbol Specifications G Grommet M Plug connector, with lead wire (With light/surge voltage suppressor) MO Plug connector, without lead wire (With light/surge voltage suppressor) Symbol Type 5 24 VDC 6 12 VDC Symbol Port size Manifold pitch M5 M5 thread Metric 8.5 C2 With o2 One-touch fitting C3 With o3.2 One-touch fitting C4 With o4 One-touch fitting CM Mixed sizes and with port plug Note) N1 With o1/8" One-touch fitting N3 With o5/32" One-touch fitting Inch NM Mixed sizes and with port plug Note) M3 M3 thread Metric 7.5 V2 o2 Barb fitting V3 o3.2 Barb fitting V4 o4 Barb fitting VM Mixed sizes and with port plug Note) D side U side 3 1 2 Stations How to Order Manifold How to Order Valves Symbol Type Nil None R Note) External pilot SS0755 08 C4 C Base Mounted Connector individual wiring Stations Cylinder port size Option Note) Specify “Mixed sizes and with port plug” on the manifold specification sheet. Voltage Type of actuation Electrical entry S07 1 5 5 G Base Mounted Manifold Function Note) For details, refer to page 20. . For manifold optional parts, refer to pages 20 to 22. 1 set.Manifold base part no. 3 sets.Valve part no. (Stations 1 to 3) 2 sets.Valve part no. (Stations 4 to 5) 2 sets.Valve part no. (Stations 6 to 7) How to Order Manifold Assembly Specify the part numbers for valves and options together beneath the manifold base part number. Connector kit P, R port thread type Note) Not compatible with dual 3-port valves. Note) For symbol, refer to page 6. Prefix the asterisk to the part numbers of the solenoid valve etc. Write sequentially from the 1st station on the D side. When part numbers written collectively are complicated, specify on the manifold specification sheet. SS0755-07C4C . S0715-5G . S0725-5G . S07A5-5G Base Mounted Manifold Bar Base Individual Wiring: C Kit Series S0700 Plug Lead Type RoHS 15