![]() |
【DO!BOOK・ページリンク】 es11-109-s0700 18 / 32 10秒後にBOOKのページに移動します |
With plug connector/light Grommet X P 1 P 1 R 3 A 4 B 2 B 2 A 4 D side Stations 1 2 n U side 48.5 43 . 300 (Lead wire length) M3 x 0.5 External pilot port (External pilot type) 2 x ョ1/8 3(R) port ョ = Thread type 2 x ョ1/8 1(P) port ョ = Thread type . 9 (With One-touch fitting) 39.7 10.2 36.5 15.6 76.5 (Closed center) 68.5 (Double solenoid dual 3-port) 48.2 (Single solenoid) (4.5) L2 L1 (n-1) x 8.5 8.5 4.5 12.7 Manual override 2 x o4.5 Mounting hole 16.4 (32) 48.2 (Single solenoid) 68.5 (Double solenoid dual 3-port) 76.5 (Closed center) 4 14 5 2n x C2, C3, C4, M5, N1, N3 <4(A), 2(B) port> 14.6 C2: o2 One-touch fitting C3: o3.2 One-touch fitting C4: o4 One-touch fitting M5: M5 thread N1: o1/8" One-touch fitting N3: o5/32" One-touch fitting . 300 (Lead wire length) 51.4 43 50.3 (Single solenoid) 72.8 (Double solenoid dual 3-port) 81 (Closed center) 39.7 Indicator light 24.1 7.7 20 3 4 5 6 7 8 Dimensions SS0755-m M5 Cm Nm Dimensions Formula L1 = 8.5n + 8.9, L2 = 8.5n + 17.9 n: Station (Maximum 20 stations) L n 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 L1 25.9 34.4 42.9 51.4 59.9 68.4 76.9 85.4 93.9 102.4 110.9 119.4 127.9 136.4 144.9 153.4 161.9 170.4 178.9 L2 34.9 43.4 51.9 60.4 68.9 77.4 85.9 94.4 102.9 111.4 119.9 128.4 136.9 145.4 153.9 162.4 170.9 179.4 187.9 16 Plug Lead Type Base Mounted Manifold Bar Base Series S0700 | |