【DO!BOOK・ページリンク】
es11-109-s0700   19 / 32

BOOKをみる

10秒後にBOOKのページに移動します


With plug connector/light Grommet X R1 5 R2 3 R2 3 P 1 P 1 A 4 B 2 B 2 A 4 D side Stations 1 2 3 4 5 6 7 8 n U side 45 39.5 2 x M5 x 0.8 5.2 5(R1) port 2 x M5 x 0.8 1(P) port . 5 (With barb fittings) 34 28.7 17.2 2 x M5 x 0.8 3(R2) port 7.3 36.2 . 300 (Lead wire length) 76.5 (Closed center) 68.5 (Double solenoid dual 3-port) 48.2 (Single solenoid) 48 39.5 . 300 (Lead wire length) 81 (Closed center) 72.8 (Double solenoid dual 3-port) 50.3 (Single solenoid) 36.2 Indicator light 14.4 3.5 11 16.5 2n x V2, V3, V4, M3 <4(A), 2(B) port> V2: o2 Barb fitting V3: o3.2 Barb fitting V4: o4 Barb fitting M3: M3 thread L2 (4.5) L1 4.5 (n-1) x 7.5 12.7 7.5 Manual override 2 x o4.5 Mounting hole M3 x 0.5 External pilot port (External pilot type) 16.3 (31) 48.2 (Single solenoid) 4.1 68.5 (Double solenoid dual 3-port) 76.5 (Closed center) 6.8 22.8 Dimensions M3 SS0755-m Vm Dimensions Formula L1 = 7.5n + 8.9, L2 = 7.5n + 17.9 n: Station (Maximum 20 stations) L n 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 L1 23.9 31.4 38.9 46.4 53.9 61.4 68.9 76.4 83.9 91.4 98.9 106.4 113.9 121.4 128.9 136.4 143.9 151.4 158.9 L2 32.9 40.4 47.9 55.4 62.9 70.4 77.9 85.4 92.9 100.4 107.9 115.4 122.9 130.4 137.9 145.4 152.9 160.4 167.9 17 Series S0700