【DO!BOOK・ページリンク】
es11-109-s0700   21 / 32

BOOKをみる

10秒後にBOOKのページに移動します


Grommet With plug connector/light D side Stations 1 2 3 4 5 6 7 8 n U side 43 48.5 . 300 (Lead wire length) 76.5 (Closed center) 68.5 (Double solenoid dual 3-port) 48.2 (Single solenoid) 39.7 19.8 43 51.4 . 300 (Lead wire length) 7.7 2 x ョ1/8 3(R) port ョ = Thread type 2 x ョ1/8 1(P) port ョ = Thread type 15.6 . 9 36.5 39.7 10.2 Indicator light 81 (Closed center) 72.8 (Double solenoid dual 3-port) 50.3 (Single solenoid) SI UNIT EX510-S001 M3 x 0.5 External pilot port (External pilot type) 32 (n-1) x 8.5 L1 L2 13.7 8.5 8.5 12.7 (4.5) 4.5 Manual override 2 x o4.5 Mounting hole 24.1 14.6 20 14 5 2n x C2, C3, C4, M5, N1, N3 <4(A), 2(B) port> C2: o2 One-touch fitting C3: o3.2 One-touch fitting C4: o4 One-touch fitting M5: M5 thread N1: o1/8" One-touch fitting N3: o5/32" One-touch fitting PWR COM R 3 P 1 P 1 X A 4 B 2 B 2 A 4 L n 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 L1 68.4 68.4 68.4 68.4 68.4 68.4 76.9 85.4 93.9 102.4 110.9 119.4 127.9 136.4 144.9 L2 77.4 77.4 77.4 77.4 77.4 77.4 85.9 94.4 102.9 111.4 119.9 128.4 136.9 145.4 153.9 Dimensions Dimensions SS0755-SAm M5 Cm Nm n: Station (Maximum 16 stations) Note) The L dimension of 2 to 7 stations is the same. Valves are numbered from the D side according up to the number of stations. 19 Series S0700