【DO!BOOK・ページリンク】
es11-109-s0700   22 / 32

BOOKをみる

10秒後にBOOKのページに移動します


External pilot port (M3 x 0.5) 4 A 2 B 7.4 40 P 8.3 30 50 58.5 4 A 2 B P M5 x 0.8 M5 M5 thread 40.5 7.4 Blanking plate assembly SS0700-10A-2/SS0700-10A-5 External pilot [-R] Direct EXH outlet with built-in silencer [S] This can be used when the air pressure is lower than the minimum operating pressure (0.2 MPa) of the solenoid valves or used for vacuum specification. Add “-R” to the part numbers of manifolds and valves to indicate the external pilot specification. An M3 port will be installed on the top side of the manifold’s SUP/EXH block. . How to Order Valves (Example) S0712 R -5G-C4 . How to Order Manifold (Example) . Indicate “-R” for an option. SS0752-08C-R Since a silencer is built into the exhaust port of the valve, it has a high silencing effect. (Noise reduction: 20 dB(A)) . How to Order Valves (Example) S0716 S -5G-C4 Note) A large quantity of drainage generated in the air source results in exhaust of air together with drainage. . For maintenance, refer to page 27. External pilot Built-in silencer Note 1) The dual 3-port valve is not available. Note 2) When the internal pilot type and external pilot type of valves are mixed up on the manifold, order the manifold suitable for the specification of the external pilot valve. Note 3) Valves with the external pilot have a pilot EXH with individual exhaust specification and EXH can be pressurized. However, the pressure supplied from EXH should be 0.4 MPa or lower. It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve etc. Port size Mounted on the manifold block to make an independent supply port when each solenoid valve uses different operating pressure. Weight: 7 g . Compatible with 8.5 mm pitch manifold only. . Cannot be mounted on the body ported manifold (SS0752). Individual SUP spacer SS0700-P-5-M5 Body Ported Base Mounted Base Mounted Body Ported Base Mounted Body Ported Body Ported (SS0752) Base Mounted (SS0755) Applicable manifold Part no. Weight Body ported SS0752 SS0700-10A-2 28 g Base mounted SS0755 SS0700-10A-5 21 g Exhaust outlet External pilot 20 Series S0700 Options