【DO!BOOK・ページリンク】
es11-109-s0700   23 / 32

BOOKをみる

10秒後にBOOKのページに移動します


oD A L Applicable fitting size od Model A L D Weight [g] 2 KJP-02 8.2 17 3 0.1 3.2 KQ2P-23 16 31.5 5 1 4 KQ2P-04 16 32 6 1 R 8.3 30 50 58.5 M5 x 0.8 4 A 2 B R 11.6 o8 O-ring Port plug M5 M5 thread 34 o13 23 o11 AN110-01 (BC sintered body) AN10-01 (Resin) Silencer (For manifold EXH port) Blanking plug (For One-touch fittings) KQ2P-23 04 KJP-02 Dimensions [mm] Silencer is installed in the EXH port. Mounted on the manifold block to make an independent exhaust port when the exhaust from one valve affects valves on other stations in the air circuit. Weight: 7 g . Compatible with 8.5 mm pitch manifold only. . Cannot be mounted on the body ported manifold (SS0752). Individual EXH spacer SS0700-R-5-M5 Port plug VVQ0000-CP The plug is used to block the cylinder port when using a 5-port valve as a 3-port valve. . When ordering a plug incorporated with a manifold, indicate “CM” for the port size in the manifold part number as well as the station number, mounting positions of cylinder port A/B, on the manifold specification sheet. Port size Base Mounted Base Mounted Body Ported Base Mounted Body Ported Base Mounted 21 Series S0700