0 NPN output (Positive common) 1 PNP output (Negative common) Symbol Specifications Nil None .1 Stopper plate is included. Symbol Type 5 24 VDC 6 12 VDC Symbol Length Nil 150 mm 3 300 mm 6 600 mm 10 1000 mm Symbol Specifications G Grommet C Plug connector, with lead wire (With light/surge voltage suppressor) CO Plug connector, without lead wire (With light/surge voltage suppressor) Part no. Type S0700-S-M5 For internal pilot S0700-S-M5-R For external pilot Body ported For internal pilot S0700-GS-2 For external pilot S0700-GS-2R Base mounted S0700-GS-5 PR plate Clip Element Note) Standard wire length of valve with plug connector is 300 mm. When ordering a lead wire length of 600 mm or longer, list the part numbers for the valve without connector and the connector assembly. Note) For pilot valve assembly replacement, refer to “Specific Product Precautions” on page 29. S070 14A S070P 5 B G .1 EX510 S 01 Note) Above part number consists of 10 units. Each unit has one gasket and two screws. 0 Electrical entry Lead wire length Voltage Accessory Output specifications Body Ported Base Mounted Body Ported Base Mounted Body Ported Base Mounted Body Ported Base Mounted Base Mounted Base Mounted Applicable manifold Port size Part no. S07ュ6 SS0752 o2 One-touch fitting KJH02-C1 o4 One-touch fitting KJH04-C1 o1/8" One-touch fitting KJH01-C1 o5/32" One-touch fitting KJH03-C1 SS0755 8.5 mm pitch o2 One-touch fitting VVQ0000-50A-C2 o3.2 One-touch fitting VVQ0000-50A-C3 o4 One-touch fitting VVQ0000-50A-C4 o1/8" One-touch fitting VVQ0000-50A-N1 o5/32" One-touch fitting VVQ0000-50A-N3 7.5 mm pitch o2 Barb fitting SS070-50A-20 o3.2 Barb fitting SS070-50A-32 o4 Barb fitting SS070-50A-40 Note) Purchasing order is available in units of 10 pieces. Body Ported Base Mounted Element part number: S0700-82A-1 1 set includes 10 pieces. (for 5 valves) Body Ported 25 Series S0700 Replacement Parts