【DO!BOOK・ページリンク】
es11-109-s0700   28 / 32

BOOKをみる

10秒後にBOOKのページに移動します


Body ported type hole diameter o4.2 Base mounted type hole diameter o3.2 Connector Lever Cover Lever pawl Groove Mounting screw (M2) Mounting screw (M2) Body Ported Base Mounted Series S0700 Specific Product Precautions 1 Be sure to read this before handling. Refer to the back cover for Safety Instructions. For 3/4/5 Port Solenoid Valve Precautions, refer to “Handling Precautions for SMC Products” and the Operation Manual on SMC website, http://www.smcworld.com Warning Push down on the manual override button with a tool such as a small screwdriver until it stops. Note) In order not to damage the connector and cover, do not pull the lead wire excessively (with a force of 10 N or more). Push type (Tool required) To attach a connector, hold the lever and connector unit between your fingers and insert straight onto the pins of the solenoid valve so that the lever’s pawl is pushed into the groove and locks. To detach a connector, remove the pawl from the groove by pushing the lever downward with your thumb, and pull the connector straight out. Manual Override How to Attach/Detach Plug Connector The manual override is used for switching the main valve. Caution Tighten the bolts firmly to stop the gasket from coming away from the valve using the appropriate torque as shown on the following table. How to Mount Valve Proper tightening torque [N・m] 0.17 to 0.23 When mounting a single body ported valve on the wal l di rect ly, use the following tightening torque. Proper tightening torque [N・m] M3 thread 0.5 to 1.0 26