【DO!BOOK・ページリンク】
es11-109-s0700   2 / 32

BOOKをみる

10秒後にBOOKのページに移動します


Single Unit Manifold 7.5 mm 8.5 mm Width 7.4 mm Body Ported Base Mounted 7.5 mm pitch C [dm3/(s・bar)]: 0.6 Flow-rate characteristics. . For single/double solenoid Serial transmission/EX510 Metric: o2, o3.2, o4 Inch: o1/8", o5/32" Metric: o2, o3.2, o4 Inch: o1/8", o5/32" Port size Port size Added 3-position closed center. Possible to drive cylinders: Up to o25 (300 mm/s). Power consumption: 0.35 W New With barb fittings (o2, o3.2, o4) With One-touch fittings (o2, o3.2, o4, o1/8", o5/32") 7.5 mm pitch 8.5 mm pitch C [dm3/(s・bar)]: 0.39 Flow-rate characteristics Single Unit Manifold Added 3-position closed center. New Plug Lead Type V Valve width: 7.4 mm V Possible to drive cylinders: Up to o32 (300 mm/s). V Power consumption: 0.35 W VWeight: 39 g . . Single solenoid, built-in silencer type . For details, refer to page 6. . For details, refer to page 6. With One-touch fittings Size can be changed. (For details, refer to page 27.) New Built-in silencer (Option) Pitch: 7.5 mm (For details, refer to page 20.) New Width: 7.4 mm New . Added 3-position closed center. . Direct EXH outlet with built-in silencer (Option) With One-touch fittings Size can be changed. (For details, refer to page 27.) RoHS Series S0700 CAT.ES11-109A 5 Port Solenoid Valve