【DO!BOOK・ページリンク】
es11-109-s0700   3 / 32

BOOKをみる

10秒後にBOOKのページに移動します


1(P) 5(R1) 4(A) 3(R2) 2(B) 1(P) 5(R1) 3(R2) 4(A) 2(B) 1(P) 5(R1) 3(R2) 4(A) 2(B) Air cylinder S0700 Transportation of packaged work piece Applications Series Variations Slim Compact Plug-in Manifold Bar Base Footprint: Reduced by 45%. Height: Reduced by 20 mm. . Compared with plug-in manifold stacking base 4-Position Dual 3-Port Valve ・ Two 3-port valves in one body. ・ Independently operating 3-port valve at each side of A and B. ・ Number of stations occupied for 3-port valve halved. ・ Available as 4-position 5-port valve. A side B side Symbol N.C. N.C. N.O. N.O. N.C. N.O. 5 Port Solenoid Valve Plug Lead Type Series S0700 Plug-in Manifold Stacking Base Many Combinations Available to Fit Your Needs ・ Serial transmission EX180/EX260/EX250 EX600/EX500/EX510 ・ D-sub connector ・ Flat ribbon cable ・ PC wiring system compatible flat ribbon cable ・ Terminal block box ・ Lead wire ・ Circular connector For details, refer to the WEB catalog or the Best Pneumatics No. 1. Adopted Direct Manual. Main valve Possible to switch the main valve reliably by direct manual override even when pressure is below the operating pressure range during maintenance. Plug-in Type S0700 1