【DO!BOOK・ページリンク】
es11-109-s0700   4 / 32

BOOKをみる

10秒後にBOOKのページに移動します


Base model Body Ported Base Mounted Single Unit Manifold pitch: 7.5 mm SS0752-mmC Manifold pitch: 8.5 mm SS0755-mCmC Manifold pitch: 7.5 mm SS0755-mVmC Body Ported Base Mounted S07m6-5m-m-m S07m5-5m-M5 Piping specifications Port size 1(P), 3(R) M5 V V Rc1/8 V V o2 V o4 V o1/8" V o5/32" V 4(A), 2(B) M3 V M5 V V o2 V V V Note 1) V o3.2 V V Note 1) o4 V V V Note 1) V o1/8" V V V o5/32" V V V Type of wiring C Kit: Connector C Kit: Connector S Kit: Serial transmission (EX510) C Kit: Connector Connector kit Connector kit Direct EXH outlet with built-in silencer . . . V Page 20 . Blanking plate assembly V Page 20 V Page 20 V Page 20 . . External pilot V Note 2) Page 20 V Note 2) Page 20 V Note 2) Page 20 V Note 2) Page 20 V Note 2) Page 20 Individual SUP spacer . V Page 20 V Page 20 . . Individual EXH spacer . V Page 21 V Page 21 . . Port plug . V Page 21 . . . Blanking plug V Page 21 V Page 21 . V Page 21 V Page 21 Silencer (For manifold EXH port) V Page 21 V Page 21 V Page 21 . . Double check block (Separated) V Page 22 V Page 22 V Page 22 V Page 22 V Page 22 5 Port Solenoid Valve Plug Lead Type Series S0700 Note 1) For barb fittings Note 2) Not compatible with dual 3-port valves. Page 7 Variations/Options Page 10 Page 15 Page 15 Page 12 2