【DO!BOOK・ページリンク】
es11-109-s0700   6 / 32

BOOKをみる

10秒後にBOOKのページに移動します


Type Type of actuation Model Flow-rate characteristics Note 2) Response time [msec] Note 3) Weight [g] 1R4/2 (PRA/B) 4/2R5/3 (A/BRR1/R2) C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv Body Ported Single Unit 2-position Single S0716 0.62 0.44 0.18 0.60 0.41 0.17 22 or less 39 Double S0726 0.62 0.44 0.18 0.60 0.41 0.17 10 or less 47 3-pos. 3-position closed center S0736 0.54 0.37 0.15 0.50 0.38 0.14 45 or less 47 4-pos. Dual 3-port valve S07 A B C 6 0.58 0.39 0.16 0.67 0.37 0.18 25 or less 49 Manifold Bar Base 2-position Single S0712 0.51 0.40 0.15 0.64 0.33 0.15 22 or less 34 Double S0722 0.51 0.40 0.15 0.64 0.33 0.15 10 or less 42 3-pos. 3-position closed center S0732 0.54 0.37 0.10 0.46 0.38 0.08 45 or less 42 4-pos. Dual 3-port valve S07 A B C 2 0.57 0.39 0.15 0.55 0.37 0.15 25 or less 44 Base Mounted Manifold Single Unit Bar Base 2-position Single S0715 0.39 0.39 0.11 0.37 0.39 0.10 12 or less 28 Double S0725 0.39 0.39 0.11 0.37 0.39 0.10 10 or less 36 3-pos. 3-position closed center S0735 0.29 0.29 0.07 0.26 0.21 0.06 28 or less 38 4-pos. Dual 3-port valve S07 ABC 5 0.34 0.34 0.09 0.33 0.33 0.08 12 or less 36 Valve specifications Valve construction Rubber seal Fluid Air/Inert gas Maximum operating pressure 0.7 MPa Minimum operating pressure 0.2 MPa Ambient and fluid temperature .10 to 50°C Note 1) Maximum operating cycle 5 Hz Pilot valve exhaust method Individual exhaust Pilot valve manual override Push type Lubrication Not required Impact/Vibration resistance Note 2) 30/100 m/s2 Enclosure IP40 Noise reduction (Built-in silencer) 20 dB(A) Note 3) Electrical specifications Coil rated voltage 24 VDC Allowable voltage fluctuation ±10% of rated voltage Coil insulation type Class B or equivalent Power consumption (Current) 24 VDC DC 0.35 W (15 mA) Valve Specifications Model Specifications Note 1) Use dry air to prevent condensation when operating at low temperatures. Note 2) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and deenergized states every once for each condition. Vibration resistance: No malfunction occurred in a one-sweep test between 8.3 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. Note 3) The value may vary depending on the pneumatic circuit or pressure. Note 1) Values for cylinder port fitting port size C4. The flow rate of a body ported single valve is the SUP and EXH port C4 value. Note 2) Based on JIS B 8375-1993 (Supply pressure: 0.5 MPa, with indicator light and surge voltage suppressor, clean air. This will change depending on pressure and air quality.) The value when ON for the double type. Note 3) The weight of a single unit of the valve includes a built-in EXH port silencer. Note 4) The flow rate of the body ported product with an external pilot decreases by 10%. Note 5) The flow rate of the body ported product with a built-in silencer decreases by 30%. Page 10 Page 12 Page 15 Page 7 4 Series S0700 Valve Specifications