【DO!BOOK・ページリンク】
es11-109-s0700   7 / 32

BOOKをみる

10秒後にBOOKのページに移動します


Manifold/Single Unit Specifications Manifold Flow-rate Characteristics Model Piping specifications Type of connection Note 1) Applicable stations Note 3) 5-station weight [g] Note 3) Addition per station [g] Port size 1(P), 3(R) 4(A), 2(B) Body Ported Manifold pitch: 7.5 mm SS0752-ョョC Rc1/8 C2 (o2) C4 (o4) N1 (o1/8") N3 (o5/32") C Kit: Connector Max. 20 stations 76 10 Base Mounted Manifold pitch: 8.5 mm SS0755-mCmC Rc1/8 M5 thread C2 (o2) C3 (o3.2) C4 (o4) N1 (o1/8") N3 (o5/32") C Kit: Connector Max. 20 stations 115 20 S Kit: Serial transmission (EX510) Max. 16 stations Note 2) 115 20 Manifold pitch: 7.5 mm SS0755-mVmC M5 thread M3 (M3 thread) V2 (o2 Barb fitting) V3 (o3.2 Barb fitting) V4 (o5 Barb fitting) C Kit: Connector Max. 20 stations 75 10 Single Unit Body Ported S07m6-5m-m-m C2 (o2) C4 (o4) N1 (o1/8") N3 (o5/32") C2 (o2) C4 (o4) N1 (o1/8") N3 (o5/32") Connector kit . . . Base Mounted S07m5-5m-M5 M5 thread M5 thread Connector kit . 14 Note 4) Note 1) Maximum stations in the case of mixed single and double wiring (special wiring specifications) Note 2) Differs depending on the serial unit type. For details, refer to the WEB catalog or the Best Pneumatics No. 1. Note 3) Weight excluding valve. For valve weight, refer to page 4. Note 4) Weight of sub-plate only. For valve weight, refer to page 4. . When 5-station single solenoids are operated simultaneously. Model Port size Flow-rate characteristics 1R4/2 (PRA/B) 4/2R5/3 (A/BREA/EB) 1, 5, 3 (P, EA, EB) 4, 2 (A, B) C [dm3/(s・bar)] Cv C [dm3/(s・bar)] Cv SS0752-mm C 1/8 C4 2.6 0.71 2.7 0.75 SS0755-mCmC 1/8 C4 2.1 0.58 1.9 0.53 SS0755-mVmC M5 thread V4 0.86 0.24 0.86 0.24 Page 15 Page 10 Page 15 Page 7 Page 12 5 Series S0700