【DO!BOOK・ページリンク】
es11-109-s0700   9 / 32

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Valves S07 1 6 S 5 G C4 Type of actuation Symbol Specifications 1 2-position single 2 2-position double 3 3-position closed center A 4-position dual 3-port (N.C. + N.C.) (Exhaust center) B 4-position dual 3-port (N.O. + N.O.) (Pressure center) C 4-position dual 3-port (N.C. + N.O.) Function Symbol Type Nil EXH port: With One-touch fitting S EXH outlet: With built-in silencer Note 1) R External pilot Note 2) Voltage Symbol Type 5 24 VDC 6 12 VDC Electrical entry Symbol Specifications Configuration G Grommet M M-type plug connector, with 300 mm lead wire (With light/surge voltage suppressor) MO M-type plug connector, without lead wire (With light/surge voltage suppressor) P, E port/A, B port size Symbol Port size C2 o2 One-touch fitting C4 o4 One-touch fitting N1 o1/8" One-touch fitting N3 o5/32" One-touch fitting Body Ported Note 1) Refer to page 20. Note 2) Not compatible with dual 3-port valves. Note) For external pilots, the P, E, and X ports are size M3. (Refer to page 9.) Note) It cannot be mounted on a manifold. RoHS Body Ported Single Unit Series S0700 Plug Lead Type 7